Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A419063R1914L
Part Number
|
---|
A419063R1914L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Customs tariff — item number | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
792.15 € | 1 | 5 Days | 48.69 - 63.50 | 50.013 | 4 | 2.007 | 0.3 | 82077010 | Arbor chuck | - | Wide differential pitch | 19.05 |
Loading...
Coolant | Yes — through the center | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | 19° face and profile milling | Milling cutter type | CoroMill 419 High Speed Feed Milling Cutter |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | 14 |
This page is SANDVIK CoroMill 419 Face Milling Cutter, part number A419063R1914L.
You can find the detail information about specifications and dimensions on part number A419063R1914L.
Configure
Basic Attributes
Bracket: L dimension
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Customs tariff — item number
Milling cutter tool: Chuck type
Milling tool pitch
Milling cutter tool: Chuck size D mm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
419036C314L |
419040A32L14M |
419042C414M |
A419063R1914M |
A419076R2514H |
A419076R2514M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Customs tariff — item number | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
648.92 € | 1 | 5 Days | 21.20 - 36.00 | - | 2 | 2 | 0.5 | 82077010 | Coromant Capto | 50 | Broad straight pitch | C3 | ||
606.54 € | 1 | 5 Days | 25.20 - 40.00 | - | 3 | 2 | 1.5 | 82077010 | Straight shank | 250 | Narrow differential pitch | 32 | ||
695.69 € | 1 | 5 Days | 27.20 - 42.00 | - | 3 | 2 | 0.8 | 84661038 | Coromant Capto | 70 | Narrow differential pitch | C4 | ||
852.08 € | 1 | 5 Days | 48.69 - 63.50 | 50.013 | 5 | 2.007 | 0.3 | 82077010 | Arbor chuck | - | Narrow differential pitch | 19.05 | ||
1,207.23 € | 1 | 5 Days | 61.39 - 76.20 | 50.013 | 6 | 2.007 | 0.8 | 82077010 | Arbor chuck | - | Extra narrow straight pitch | 25.4 | ||
1,088.85 € | 1 | 5 Days | 61.39 - 76.20 | 50.013 | 5 | 2.007 | 0.8 | 84661038 | Arbor chuck | - | Narrow differential pitch | 25.4 |