Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RA300063R1916H
Part Number
|
---|
RA300063R1916H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Customs tariff — item number | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
922.23 € | 1 | 5 Days | 63.5 | - | 6 | 8 | Yes — through the center | 0.187 | - | 84661038 | Arbor chuck | Extra narrow straight pitch | 19.05 | 16 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21010503 |
---|---|---|---|---|---|
Milling application | Profile milling cutter | Milling cutter type | CoroMill 300, light cutting, for prefinishing | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 300 Face Milling Cutter, part number RA300063R1916H.
You can find the detail information about specifications and dimensions on part number RA300063R1916H.
Configure
Basic Attributes
Overall length (L)(mm)
Other designs
Type
blade diameter D(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Customs tariff — item number
Milling cutter tool: Chuck type
Milling tool pitch
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R300015B20L07L |
R300016A20L08L |
R300016B20L08L |
RA300063R1916M |
RA300066C613H |
RA300066C613M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Customs tariff — item number | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
365.38 € | 1 | 5 Days | 8 | - | 2 | 1.5 | No | 0.378 | - | 84661038 | Weldon chuck | Broad straight pitch | 20 | 7 | ||
365.38 € | 1 | 5 Days | 8 | - | 2 | 1.2 | No | 0.54 | - | 84661038 | Straight shank | Broad straight pitch | 20 | 8 | ||
365.38 € | 1 | 5 Days | 8 | - | 2 | 1.2 | No | 0.379 | - | 84661038 | Weldon chuck | Broad straight pitch | 20 | 8 | ||
808.23 € | 1 | 5 Days | 63.5 | - | 4 | 8 | Yes — through the center | 0.53 | - | 84661038 | Arbor chuck | Narrow differential pitch | 19.05 | 16 | ||
1,128.31 € | 1 | 5 Days | 66.04 | - | 7 | 6.3 | Yes — through the center | 1.136 | - | 84661038 | Coromant Capto | Extra narrow straight pitch | C6 | 13 | ||
995.31 € | 1 | 5 Days | 66.04 | - | 5 | 6.3 | Yes — through the center | 1.136 | - | 84661038 | Coromant Capto | Narrow differential pitch | C6 | 13 |