Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RA300-10EH10-05L
Part Number
|
---|
RA300-10EH10-05L |
Part Number | Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Customs tariff — item number | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 4.52 - 9.53 | 19.99 | 2 | 2.489 | Yes — through the center | 0.009 | RMPX = 20° / OHX = 19.99 mm | 82077010 | EH interface | Broad straight pitch | E10 | 05 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21010503 |
---|---|---|---|---|---|
Milling application | Profile milling cutter | Milling cutter type | CoroMill 300, light cutting, for prefinishing | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 300 Face Milling Cutter, part number RA300-10EH10-05L.
You can find the detail information about specifications and dimensions on part number RA300-10EH10-05L.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Other designs
Customs tariff — item number
Milling cutter tool: Chuck type
Milling tool pitch
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R300015B20L07L |
R300016A20L08L |
R300016B20L08L |
RA300-13EH12-05M |
RA300-13EH12-07L |
RA300-16EH16-07M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Customs tariff — item number | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
365.38 € | 1 | 5 Days | 8 | - | 2 | 1.5 | No | 0.378 | - | 84661038 | Weldon chuck | Broad straight pitch | 20 | 7 | ||
365.38 € | 1 | 5 Days | 8 | - | 2 | 1.2 | No | 0.54 | - | 84661038 | Straight shank | Broad straight pitch | 20 | 8 | ||
365.38 € | 1 | 5 Days | 8 | - | 2 | 1.2 | No | 0.379 | - | 84661038 | Weldon chuck | Broad straight pitch | 20 | 8 | ||
- | 1 | 5 Days | 7.42 - 12.70 | 19.99 | 3 | 2.49 | Yes — through the center | 0.016 | RMPX = 10° / OHX = 19.99 mm | 82077010 | EH interface | Narrow, straight pitch | E12 | 05 | ||
- | 1 | 5 Days | 8.86 - 15.88 | 24.99 | 2 | 3.505 | Yes — through the center | 0.018 | RMPX = 20° / OHX = 24.99 mm | 82077010 | EH interface | Broad straight pitch | E12 | 07 20 | ||
- | 1 | 5 Days | 5.69 - 12.70 | 24.99 | 3 | 3.505 | Yes — through the center | 0.03 | RMPX = 20° / OHX = 24.99 mm | 82077010 | EH interface | Narrow, straight pitch | E16 | 07 20 |