SANDVIK CoroMill 331 Full Side and Face Disc Milling Cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R331.35-038M25CMA04
R331.35-038M25DMA05
R331.35-038M25EMA06
R331.35-038M25EMA08
R331.35-051M25CMA04
R331.35-051M25DMA05
R331.35-051M25EMA06
R331.35-051M25EMA08
R331.35-063M32CMA04
R331.35-063M32DMA05
R331.35-063M32EMA06
R331.35-063M32EMA08
R331.35-076M32CMA04
R331.35-076M32DMA05
R331.35-076M32EMA06
R331.35-076M32EMA08
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size
1 Quote 38.146.350.62225.44
1 Quote 38.147.90.6625.45
1 Quote 38.149.50.62825.48
1 Quote 38.1412.70.6325.48
1 Quote 50.866.350.6925.44
1 Quote 50.867.90.79725.45
1 Quote 50.869.50.79725.48
1 Quote 50.8612.70.79825.48
1 Quote 63.566.351.19131.754
1 Quote 63.567.91.19131.755
1 Quote 63.569.51.19631.758
1 Quote 63.5612.71.19731.758
1 Quote 76.286.351.19831.754
1 Quote 76.287.91.19931.755
1 Quote 76.289.51.44731.758
1 Quote 76.2812.71.44731.758

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84661038
Milling cutter tool: Chuck type Weldon chuck eClass-5.1 21010508 Milling application 90° square shoulder milling cutter
Milling cutter type CoroMill 331 Disc Milling Cutter Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support