SANDVIK AUTO Roughing Face Milling Cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L2603080M10
L2603100M10
L2603125M10
L2603125010
L2603131510
L2603135510
L2603140010
L2603150010
L2603160M10
L2603200M10
LA2603080M10
LA2603100M10
R2603080M10
R2603100M10
R2603125M10
R2603125010
R2603131510
R2603135510
R2603140010
R2603150010
R2603160M10
R2603200M10
RA2603080M10
RA2603100M10
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff weight
(kg)
Pitch of milling tool Cutting tool: Mount type
1 5 Days 80---2.5--
1 5 Days 100---3.51--
1 5 Days 125402066.7Narrow straight pitchMilling arbor mount
1 5 Days 250203.6540619Narrow straight pitchCAP design
1 5 Days 315268.6550625.8Narrow straight pitchCAP design
1 5 Days 355308.6556630.68Narrow straight pitchCAP design
1 5 Days 400353.6564635.2Narrow straight pitchCAP design
1 5 Days 500453.6580651Narrow straight pitchCAP design
1 5 Days 160402666.7Narrow straight pitchMilling arbor mount
1 5 Days 200603266.7Narrow straight pitchMilling arbor mount
1 5 Days 80.0125.41062.5Narrow straight pitchMilling arbor mount
1 5 Days 10031.751463.5Narrow straight pitchMilling arbor mount
1 5 Days 80271062.6Narrow straight pitchMilling arbor mount
1 5 Days 1003214619Narrow straight pitchMilling arbor mount
1 5 Days 1254020619Narrow straight pitchMilling arbor mount
1 5 Days 250203.6540618Narrow straight pitchCAP design
1 5 Days 315268.6550618Narrow straight pitchCAP design
1 5 Days 355308.6556618Narrow straight pitchCAP design
1 5 Days 400353.6564618Narrow straight pitchCAP design
1 5 Days 500453.6580618Narrow straight pitchCAP design
1 5 Days 1604026619Narrow straight pitchMilling arbor mount
1 5 Days 200603268.7Narrow straight pitchMilling arbor mount
1 5 Days 80271063.6-Milling arbor mount
1 5 Days 100321463.6-Milling arbor mount

Loading...

  1. 1

Basic information

Customs tariff goods number 84661038 Customs tariff weight unit kg eClass-5.1 21010508
Milling application 75° - 45° Face Mill Cutter type Sandvik AUTO Roughing Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support