Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6202530H10
Customs tariff goods number | 82090020 | Customs tariff weight unit | kg | Insert clearance angle | 3° |
---|---|---|---|---|---|
eClass-5.1 | 21011901 | All ISO application areas | K | Corner radius RE(mm) | not available |
Number of cutting edges | 2 | Grade code | H10 | Milling application | Other milling systems |
Insert shape | 620* | Insert type | Cutting tool for blunt scraper | ISO application area K | K |
Insert design | Neutral | Manufacturer | SANDVIK COROMANT | Grade type | Carbide |
Suitable for which type of machining? | For milling aluminum | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Blunt Scraper 620 Insert, part number 6202530H10.
You can find the detail information about specifications and dimensions on part number 6202530H10.
Part Number |
---|
6202520H10 |
6202525H10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Size of insert/insert seat |
---|---|---|---|---|---|---|
69.92 € | 1 | 5 Days | 0.016 | 20 | ||
73.38 € | 1 | 5 Days | 0.02 | 25 |