SANDVIK CoroMill 200 Face Milling Cutter (R200030A3220L)

SANDVIK CoroMill 200 Face Milling Cutter R200030A3220L

Product Details:

Manufacturer part number: R200030A3220L

Brand: SANDVIK

Price: 596.31

Delivery time: 5 Days


Technical Data:

blade diameter D: 30 mm

Number of flutes: 2 sheet

Maximum Cutting Depth (Ad): 10 mm

Customs tariff — weight: 1.82 kg

Milling cutter tool: Chuck type: Straight shank


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R200030A3220L

Part Number
R200030A3220L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Milling cutter tool: Chuck type eClass-5.1 Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

596.31 €

1 5 Days 302101.82Straight shank21010503Broad straight pitch3220

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84661038
Milling application Profile milling cutter Milling cutter type CoroMill 200, roughing with round inserts Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK CoroMill 200 Face Milling Cutter, part number R200030A3220L.
You can find the detail information about specifications and dimensions on part number R200030A3220L.

Variation of this product

Part Number
R200024A3216L
R200024A3216M
R200028A3212L
R200034A3216M
R200038Q2212H
R200038Q2212L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Milling cutter tool: Chuck type eClass-5.1 Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

552.46 €

1 5 Days 24281.42Straight shank21010503Broad straight pitch3216

596.31 €

1 5 Days 24381.42Straight shank21010503Narrow, straight pitch3216

552.46 €

1 5 Days 28261.82Straight shank21010503Broad straight pitch3212

650.38 €

1 5 Days 34381.832Straight shank21010503Narrow, straight pitch3216

749.77 €

1 5 Days 38560.782Arbor chuck21010508Extra narrow straight pitch2212

719.08 €

1 5 Days 38360.782Arbor chuck21010508Wide differential pitch2212

Tech Support