Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RA210127R3814M
Part Number
|
---|
RA210127R3814M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,686.62 € | 1 | 5 Days | 103 | 7 | 2 | 2.6 | Arbor chuck | Narrow differential pitch | 38.1 | 14 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84661038 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | 10° face and plunge milling cutter | Milling cutter type | CoroMill 210, high-productivity roughing |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 210 Face Milling Cutter, part number RA210127R3814M.
You can find the detail information about specifications and dimensions on part number RA210127R3814M.
Configure
Basic Attributes
Type
blade diameter D(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Milling cutter tool: Chuck type
Milling tool pitch
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R210025T1209M |
R210032A2509H |
R210032T1609M |
R210035A3209H |
R210035T1609H |
RA210152R3814M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
514.46 € | 1 | 5 Days | 25 | 2 | 1.2 | 0.239 | MSSC Screw Coupling | Narrow, straight pitch | M12 | 9 | ||
609.46 € | 1 | 5 Days | 32 | 3 | 1.2 | 0.78 | Straight shank | Extra narrow straight pitch | 25 | 9 | ||
553.92 € | 1 | 5 Days | 32 | 2 | 1.2 | 0.3 | MSSC Screw Coupling | Narrow, straight pitch | M16 | 9 | ||
609.46 € | 1 | 5 Days | 35 | 3 | 1.2 | 1 | Straight shank | Extra narrow straight pitch | 32 | 9 | ||
609.46 € | 1 | 5 Days | 35 | 3 | 1.2 | 0.368 | MSSC Screw Coupling | Extra narrow straight pitch | M16 | 9 | ||
1,996.46 € | 1 | 5 Days | 128.4 | 8 | 2 | 3.711 | Arbor chuck | Narrow, straight pitch | 38.1 | 14 |