Manufacturer part number: R590080C611M
Brand: SANDVIK
Price: 1,606.23 €
Delivery time: 5 Days
blade diameter D: 80 mm
Number of flutes: 6 sheet
Maximum Cutting Depth (Ad): 10 mm
Customs tariff — weight: 1.96 kg
Milling cutter tool: Chuck type: Coromant Capto
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R590080C611M
Part Number
|
---|
R590080C611M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1,606.23 € | 1 | 5 Days | 80 | 6 | 10 | 1.96 | Coromant Capto | C6 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84661038 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling tool pitch | Narrow, straight pitch | Milling application | 90° square shoulder milling cutter |
Milling cutter type | CoroMill 590 Century, high-speed machining | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Insert holder or coupling size | 11 |
This page is SANDVIK CoroMill Century Square Shoulder Milling Cutter, part number R590080C611M.
You can find the detail information about specifications and dimensions on part number R590080C611M.
Configure
Part Number |
---|
R590050C511M |
R590050HA0611M |
R590063C511M |
R590080HA0611M |
R590080Q27A11M |
R590080Q27S11M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1,188.23 € | 1 | 5 Days | 50 | 4 | 10 | 0.7 | Coromant Capto | C5 | ||
1,188.23 € | 1 | 5 Days | 50 | 4 | 10 | 1 | HSK mounting | HSK 63 | ||
1,397.23 € | 1 | 5 Days | 63 | 5 | 10 | 1.2 | Coromant Capto | C5 | ||
1,606.23 € | 1 | 5 Days | 80 | 6 | 10 | 1.5 | HSK mounting | HSK 63 | ||
1,606.23 € | 1 | 5 Days | 80 | 6 | 10 | 0.3 | Arbor chuck | 27 | ||
1,460.08 € | 1 | 5 Days | 80 | 6 | 10 | 1.5 | Arbor chuck | 27 |