Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R390063Q2757L
Part Number
|
---|
R390063Q2757L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Number of cutter rows Zc | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,755.31 € | 1 | 5 Days | 63 | 12 | 57 | - | 1.056 | 3 | Arbor chuck | Wide differential pitch | 27 | 18 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84661038 |
---|---|---|---|---|---|
eClass-5.1 | 21010503 | Milling application | 90° square shoulder milling cutter | Milling cutter type | CoroMill 390 Long Edge Cutter |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 390 Long Edge Square Shoulder Milling Cutter, part number R390063Q2757L.
You can find the detail information about specifications and dimensions on part number R390063Q2757L.
Configure
Basic Attributes
Coolant
Type
blade diameter D(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Number of cutter rows Zc
Milling cutter tool: Chuck type
Milling tool pitch
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R390032C554L |
R390032C554M |
R390032C645M |
R390066C645M |
R390066C657L |
R390080C857H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Number of cutter rows Zc | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,495.15 € | 1 | 5 Days | 32 | 12 | 54 | - | 1.2 | 2 | Coromant Capto | Broad straight pitch | C5 | 11 | ||
1,869.31 € | 1 | 5 Days | 32 | 18 | 54 | - | 1.05 | 3 | Coromant Capto | Narrow differential pitch | C5 | 11 | ||
1,682.23 € | 1 | 5 Days | 32 | 15 | 45 | - | 1.453 | 3 | Coromant Capto | Narrow differential pitch | C6 | 11 | ||
2,429.08 € | 1 | 5 Days | 66 | 20 | 45 | - | 2.7 | 4 | Coromant Capto | Narrow differential pitch | C6 | 11 | ||
1,930.69 € | 1 | 5 Days | 66 | 12 | 57 | - | 2.7 | 3 | Coromant Capto | Wide differential pitch | C6 | 18 | ||
2,679.00 € | 1 | 5 Days | 80 | 20 | 57 | - | 4.1 | 5 | Coromant Capto | Extra narrow straight pitch | C8 | 18 |