SANDVIK CoroMill 790 Square Shoulder Milling Cutter (R790036C3S116L)

SANDVIK CoroMill 790 Square Shoulder Milling Cutter R790036C3S116L

Product Details:

Manufacturer part number: R790036C3S116L

Brand: SANDVIK

Price: 1,028.92

Delivery time: 5 Days


Technical Data:

blade diameter D: 36 mm

Number of flutes: 2 sheet

Maximum Cutting Depth (Ad): 12 mm

Customs tariff — weight: 0.8 kg

Milling cutter tool: Chuck type: Coromant Capto


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R790036C3S116L

Part Number
R790036C3S116L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Milling cutter tool: Chuck type Milling tool pitch Milling cutter type Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

1,028.92 €

1 5 Days 362120.8Coromant CaptoBroad straight pitchCoroMill 790-16, high-speed milling cutter for non-ferrous metalsC316

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84661038
eClass-5.1 21010503 Milling application 90° square shoulder milling cutter Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK CoroMill 790 Square Shoulder Milling Cutter, part number R790036C3S116L.
You can find the detail information about specifications and dimensions on part number R790036C3S116L.

Variation of this product

Part Number
R790032A32S116M
R790032A32S216L
R790032C5S216M
R790040A32S116M
R790040A32S216L
R790040C4S116M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Milling cutter tool: Chuck type Milling tool pitch Milling cutter type Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

1,034.77 €

1 5 Days 323121.2Straight shankNarrow, straight pitchCoroMill 790-16, high-speed milling cutter for non-ferrous metals3216

935.38 €

1 5 Days 322121Straight shankBroad straight pitchCoroMill 790-16, high-speed milling cutter for non-ferrous metals3216

1,137.08 €

1 5 Days 323121.056Coromant CaptoNarrow, straight pitchCoroMill 790-16, high-speed milling cutter for non-ferrous metalsC516

1,083.00 €

1 5 Days 403121.2Straight shankNarrow, straight pitchCoroMill 790-16, high-speed milling cutter for non-ferrous metals3216

985.08 €

1 5 Days 402121.5Straight shankBroad straight pitchCoroMill 790-16, high-speed milling cutter for non-ferrous metals3216

1,191.15 €

1 5 Days 403120.544Coromant CaptoNarrow, straight pitchCoroMill 790-16, high-speed milling cutter for non-ferrous metalsC416

Tech Support