SANDVIK CoroMill 360 Face Milling Cutter (360160Q40Z8E28)

SANDVIK CoroMill 360 Face Milling Cutter 360160Q40Z8E28

Product Details:

Manufacturer part number: 360160Q40Z8E28

Brand: SANDVIK

Price: 2,942.08

Delivery time: 5 Days


Technical Data:

blade diameter D: 160 mm

Number of flutes: 8 sheet

Maximum Cutting Depth (Ad): 18 mm

Customs tariff — weight: 12.9 kg

Customs tariff — item number: 84661038


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

360160Q40Z8E28

Part Number
360160Q40Z8E28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Customs tariff — item number Milling cutter tool: Chuck type Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

2,942.08 €

1 5 Days 16081812.984661038Arbor chuckExtra narrow straight pitch4028

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Heavy-duty cutting Yes
eClass-5.1 21010508 Milling application 75° - 45° face milling cutter Milling cutter type CoroMill 360, high-performance face milling cutter
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

This page is SANDVIK CoroMill 360 Face Milling Cutter, part number 360160Q40Z8E28.
You can find the detail information about specifications and dimensions on part number 360160Q40Z8E28.

Variation of this product

Part Number
360160Q40Z6D28
360160Q40Z8E
360160Q40Z8E19
360200Q60Z10E
360200Q60Z10E19
360200Q60Z10E28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Customs tariff — item number Milling cutter tool: Chuck type Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

-

1 5 Days 16061812.984661038Arbor chuckNarrow differential pitch4028

-

1 5 Days 1608-12.984661038Arbor chuckExtra narrow straight pitch40n/a

2,942.08 €

1 5 Days 16081312.984661038Arbor chuckExtra narrow straight pitch4019

-

1 5 Days 20010-12.984661038Arbor chuckExtra narrow straight pitch60n/a

3,162.77 €

1 5 Days 20010131384661038Arbor chuckExtra narrow straight pitch6019

3,162.77 €

1 5 Days 200101812.784661038Arbor chuckExtra narrow straight pitch6028

Tech Support