Manufacturer part number: L26242250A15
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: 5 Days
blade diameter D: 250 mm
Shank diameter (d): 203.65 mm
Number of flutes: 32 sheet
Maximum Cutting Depth (Ad): 8.1 mm
Customs tariff weight: 8 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L26242250A15
Part Number
|
---|
L26242250A15 |
Part Number | Minimum order quantity | Volume Discount | blade diameter D (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff weight (kg) | Cutting tool: Mount type | |
---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 250 | 203.65 | 32 | 8.1 | 8 | CAP design |
Loading...
Customs tariff goods number | 84661038 | Pitch of milling tool | Narrow straight pitch | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | 90° Corner Mill | Cutter type | Sandvik AUTO-FS Finishing |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Auto FS Square Shoulder Milling Cutter, part number L26242250A15.
You can find the detail information about specifications and dimensions on part number L26242250A15.
Part Number |
---|
L26242315A15 |
L26242355A15 |
L26242400A15 |
L26242500A15 |
R2624125A15 |
R2624160A15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff weight (kg) | Cutting tool: Mount type |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 315 | 268.65 | 32 | 8.1 | 13 | CAP design | ||
- | 1 | 5 Days | 355 | 308.65 | 40 | 8.1 | 15 | CAP design | ||
- | 1 | 5 Days | 400 | 353.65 | 40 | 8.1 | 18 | CAP design | ||
- | 1 | 5 Days | 500 | 453.65 | 48 | 8.1 | 38 | CAP design | ||
- | 1 | 5 Days | 124.6 | 40 | 20 | 8 | 5.4 | Milling arbor mount | ||
- | 1 | 5 Days | 159.6 | 40 | 26 | 8 | 9.3 | Milling arbor mount |