SANDVIK CoroMill 365 Face Milling Cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L365080Q27W15H
L365125Q40W15H
LA365102R38W15H
R365063C6S15M
R365063Q22S15M
R365080Q27S15H
R365080Q27S15M
R365080Q27W15H
R365100Q32S15H
R365100Q32S15M
R365100Q32W15H
R365125Q40S15H
R365125Q40S15M
R365125Q40W15H
R365160Q40S15H
R365160Q40S15M
R365160Q40W15H
R365200Q60W15H
R365250Q60W15H
RA365051C5S15M
RA365051R19S15H
RA365063R19S15H
RA365063R19S15M
RA365076R25S15H
RA365076R25S15M
RA365076R25W15H
RA365080J25S15M
RA365080J25W15H
RA365100J31S15M
RA365102R38S15H
RA365102R38S15M
RA365102R38W15H
RA365125J38S15M
RA365125J38W15H
RA365127R38S15H
RA365127R38S15M
RA365127R38W15H
RA365152R38S15H
RA365152R38S15M
RA365152R38W15H
RA365160J51S15H
RA365160J51S15M
RA365160J51W15H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Coolant Customs tariff — weight
(kg)
Milling cutter tool: Chuck type Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)

1,404.54 €

1 5 Days 8010No1.4Arbor chuckExtra narrow straight pitch27

2,468.54 €

1 5 Days 12518No3.522Arbor chuckExtra narrow straight pitch40

1,791.85 €

1 5 Days 101.614No1.743Arbor chuckExtra tight pitch38.1

973.38 €

1 5 Days 635Yes — through the center1.45Coromant CaptoNarrow differential pitchC6

846.23 €

1 5 Days 635Yes — through the center0.8Arbor chuckNarrow differential pitch22

1,135.62 €

1 5 Days 808Yes — through the center1.2Arbor chuckExtra narrow straight pitch27

995.31 €

1 5 Days 806Yes — through the center1.3Arbor chuckNarrow differential pitch27

1,404.54 €

1 5 Days 8010No1.45Arbor chuckExtra narrow straight pitch27

1,353.38 €

1 5 Days 10010Yes — through the center1.9Arbor chuckExtra narrow straight pitch32

1,144.38 €

1 5 Days 1007Yes — through the center2Arbor chuckNarrow differential pitch32

1,791.85 €

1 5 Days 10014No2Arbor chuckExtra narrow straight pitch32

1,822.54 €

1 5 Days 12512No3.4Arbor chuckExtra narrow straight pitch40

1,543.38 €

1 5 Days 1258No3.5Arbor chuckNarrow differential pitch40

2,468.54 €

1 5 Days 12518No4.1Arbor chuckExtra narrow straight pitch40

2,269.77 €

1 5 Days 16014No5.2Arbor chuckExtra narrow straight pitch40

1,990.62 €

1 5 Days 16010No5.5Arbor chuckNarrow differential pitch40

3,105.77 €

1 5 Days 16022No5.7Arbor chuckExtra narrow straight pitch40

4,071.85 €

1 5 Days 20028No10.2Arbor chuckExtra narrow straight pitch60

4,967.77 €

1 5 Days 25036No11.6Arbor chuckExtra narrow straight pitch60

800.92 €

1 5 Days 50.84Yes — through the center0.94Coromant CaptoNarrow differential pitchC5

767.31 €

1 5 Days 50.85Yes — through the center0.533Arbor chuckExtra narrow straight pitch19.05

916.38 €

1 5 Days 63.56Yes — through the center0.77Arbor chuckExtra narrow straight pitch19.05

846.23 €

1 5 Days 63.55Yes — through the center0.94Arbor chuckNarrow differential pitch19.05

1,135.62 €

1 5 Days 76.28Yes — through the center12Arbor chuckExtra narrow straight pitch25.4

995.31 €

1 5 Days 76.26Yes — through the center1.15Arbor chuckNarrow differential pitch25.4

1,404.54 €

1 5 Days 76.210No1.15Arbor chuckExtra narrow differential pitch25.4

-

1 5 Days 806Yes — through the center1.15CIS arborNarrow differential pitch25.4

-

1 5 Days 8010No1.411CIS arborExtra narrow straight pitch25.4

1,144.38 €

1 5 Days 1007No1.8CIS arborNarrow differential pitch31.75

1,353.38 €

1 5 Days 101.612Yes — through the center1.8Arbor chuckExtra narrow straight pitch38.1

1,144.38 €

1 5 Days 101.67Yes — through the center1.8Arbor chuckNarrow differential pitch38.1

1,791.85 €

1 5 Days 101.614No1.8Arbor chuckExtra narrow straight pitch38.1

1,543.38 €

1 5 Days 1258No3.7CIS arborNarrow differential pitch38.1

-

1 5 Days 12518No3.7CIS arborExtra narrow straight pitch38.1

1,822.54 €

1 5 Days 12712No1.8Arbor chuckExtra narrow straight pitch38.1

1,543.38 €

1 5 Days 1278No1.8Arbor chuckNarrow differential pitch38.1

2,468.54 €

1 5 Days 12718No3.7Arbor chuckExtra narrow straight pitch38.1

2,269.77 €

1 5 Days 152.414No3.7Arbor chuckExtra narrow straight pitch38.1

1,990.62 €

1 5 Days 152.410No7.7Arbor chuckNarrow differential pitch38.1

-

1 5 Days 152.422No7.7Arbor chuckExtra narrow straight pitch38.1

2,269.77 €

1 5 Days 16014No7.7CIS arborExtra narrow straight pitch50.8

-

1 5 Days 16010No7.71CIS arborNarrow differential pitch50.8

-

1 5 Days 16022No7.716CIS arborExtra narrow straight pitch50.8

Loading...

  1. 1

Basic information

Maximum Cutting Depth (Ad)(mm) 6 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84661038 eClass-5.1 21010508 Milling application 75° - 45° face milling cutter
Milling cutter type CoroMill 365, roughing of gray cast and steel Manufacturer SANDVIK Coromant Customs tariff — country of origin DE
Insert holder or coupling size 15

Tech Support