Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
745063Q2221MD
Part Number
|
---|
745063Q2221MD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Customs tariff — item number | Machine chuck / socket size | Milling cutter tool: Chuck type | Milling tool pitch | Bracket: Design | Milling application | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,194.08 € | 1 | 5 Days | 63 | 46 | 5 | 5.2 | Yes | 0.7 | RPMX = 5,894 mm / DCX = 78.20 mm | 82077010 | - | Arbor chuck | Narrow differential pitch | - | 42° face milling | CoroMill 745, face milling cutter | 22 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21010508 |
---|---|---|---|---|---|
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | 21 |
This page is SANDVIK CoroMill 745 Face Milling Cutter, part number 745063Q2221MD.
You can find the detail information about specifications and dimensions on part number 745063Q2221MD.
Configure
Basic Attributes
Machine chuck / socket size
Bracket: Design
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Other designs
Customs tariff — item number
Milling cutter tool: Chuck type
Milling tool pitch
Milling application
Milling cutter type
Milling cutter tool: Chuck size D mm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
725063C621M |
725063Q2221H |
725080C621H |
745080C621H |
745080C621M |
745080C821H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Customs tariff — item number | Machine chuck / socket size | Milling cutter tool: Chuck type | Milling tool pitch | Bracket: Design | Milling application | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,254.00 € | 1 | 5 Days | 63 | 60 | 5 | 2.8 | Yes, through center | 0 | - | 84661038 | Coromant Capto | Coromant Capto | Narrow, straight pitch | Right | 25° face milling | CoroMill 725, face milling cutter | C6 | ||
1,278.85 € | 1 | 5 Days | 63 | 50 | 7 | 2.8 | Yes, through center | 0 | - | 84661038 | Arbor chuck | Arbor chuck | Extra narrow straight pitch | Right | 25° face milling | CoroMill 725, face milling cutter | 22 | ||
1,780.15 € | 1 | 5 Days | 80 | 60 | 9 | 2.8 | Yes, through center | 0 | - | 84661038 | Coromant Capto | Coromant Capto | Extra narrow straight pitch | Right | 25° face milling | CoroMill 725, face milling cutter | C6 | ||
1,625.23 € | 1 | 5 Days | 80 | 60 | 9 | 5.2 | Yes | 1.9 | RPMX = 5,324 mm / DCX = 95.20 mm | 82077010 | - | Coromant Capto | Extra narrow straight pitch | - | 42° face milling | CoroMill 745, face milling cutter | C6 | ||
1,346.08 € | 1 | 5 Days | 80 | 60 | 6 | 5.2 | Yes | 1.9 | RPMX = 5,324 mm / DCX = 95.20 mm | 82077010 | - | Coromant Capto | Narrow, straight pitch | - | 42° face milling | CoroMill 745, face milling cutter | C6 | ||
1,625.23 € | 1 | 5 Days | 80 | 65 | 9 | 5.2 | Yes | 2.9 | RPMX = 5,324 mm / DCX = 95.20 mm | 82077010 | - | Coromant Capto | Extra narrow straight pitch | - | 42° face milling | CoroMill 745, face milling cutter | C8 |