Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
161066C53
Part Number
|
---|
161066C53 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,437.85 € | 1 | 5 Days | 66 | 100 | 8 | 6.3 | Yes — through the center | 1.4 | OHX = 100.00 mm | Coromant Capto | C5 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82077010 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | InvoMilling | Milling cutter type | CoroMill 161, gear milling |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | 3 |
This page is SANDVIK CoroMill 161 Gear Milling Cutter, part number 161066C53.
You can find the detail information about specifications and dimensions on part number 161066C53.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Other designs
Milling cutter tool: Chuck type
Milling cutter tool: Chuck size D mm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
161080Q273 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,140.85 € | 1 | 5 Days | 80 | 45 | 12 | 6 | No | 0.6 | OHX = 45.00 mm | Arbor chuck | 27 |