Manufacturer part number: 5703C5076040CR
Brand: SANDVIK
Price: 26,933.23 €
Delivery time: 5 Days
Minimum Machining Diameter: 60
Overall Length L1: 760
Shank diameter: 40 | 50
Customs tariff — weight: 12.5 kg
Bracket: F dimension: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5703C5076040CR
Part Number
|
---|
5703C5076040CR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Bracket: F dimension | |
---|---|---|---|---|---|---|---|---|---|
26,933.23 € | 1 | 5 Days | 60 | 760 | 40 | 50 | 12.5 | 5 |
Loading...
Cutting Direction | Neutral | Customs tariff — weight per | 1 | Groove for EasyFix clamping system | No |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 | Bracket: L dimension | Variable |
eClass-5.1 | 21021105 | Coolant | Yes | Type | Boring bar |
External or internal machining | Internal machining | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Cylindrical Shank to CoroTurn SL Dampened Adaptor, part number 5703C5076040CR.
You can find the detail information about specifications and dimensions on part number 5703C5076040CR.
Part Number |
---|
5703C5086140CR |
5703C60104040CR |
5703C6092040CR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Bracket: F dimension |
---|---|---|---|---|---|---|---|---|---|
37,738.38 € | 1 | 5 Days | 60 | 861 | 40 | 50 | 15.4 | 5 | ||
47,215.00 € | 1 | 5 Days | 72 | 1040 | 40 | 60 | 25.8 | 10 | ||
33,796.62 € | 1 | 5 Days | 72 | 920 | 40 | 60 | 21 | 10 |