Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A34R825CE017A
Minimum Machining Diameter | 150 | Processing type | Finishing - bore tolerance IT6 | Customs tariff weight(kg) | 0.53 |
---|---|---|---|---|---|
Machine-side holder size / Coupling size | S*-R825* | Customs tariff weight unit | kg | Tool-side holder size/ Coupling size | Holder size C |
eClass-5.1 | 21021105 | Drilling range Dc min - max | ø 150.00 - 1275.00 mm | Type | Fine boring head |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |
This page is SANDVIK CoroBore 825 Fine Boring Head, part number A34R825CE017A.
You can find the detail information about specifications and dimensions on part number A34R825CE017A.