Manufacturer part number: C8SL2C81180402
Brand: SANDVIK
Price: 1,201.38 €
Delivery time: 5 Days
Overall Length L1: 180
Shank diameter: 40
Customs tariff — weight: 6.75 kg
Bracket: F dimension: 20
Machine chuck / socket size: Coromant Capto C8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C8SL2C81180402
Part Number
|
---|
C8SL2C81180402 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Bracket: F dimension | Machine chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|
1,201.38 € | 1 | 5 Days | 180 | 40 | 6.75 | 20 | Coromant Capto C8 |
Loading...
Cutting Direction | Neutral | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021105 | Coolant | Yes |
Type | Adapter | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Boring Bar for Two Coroturn SL Heads, part number C8SL2C81180402.
You can find the detail information about specifications and dimensions on part number C8SL2C81180402.
Part Number |
---|
C6SL2C65150322 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Bracket: F dimension | Machine chuck / socket size |
---|---|---|---|---|---|---|---|---|---|
1,104.92 € | 1 | 5 Days | 150 | 32 | 3.45 | 16 | Coromant Capto C6 |