SANDVIK HSK to Coroturn SL70 Adaptor (Part Numbers)

SANDVIK HSK to Coroturn SL70 Adaptor
[Specifications]
・Type: Adapter
・Cutting Direction: Right-hand
・Coolant: Yes
・External or internal machining: Internal machining
・eClass-5.1: 21021104

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
392T63SL70RF
392T63SL70RG
392T63SL70RX045
392T100SL70RF
392T100SL70RG
392T100SL70RX045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank diameter Customs tariff — weight
(kg)
Bracket: F dimension Machine chuck / socket size Bracket: L dimension Tool chuck / socket size

923.69 €

1 5 Days 63 | 701.8633HSK 63 – type A/C/T67SL70 0° shank – ø 70.00 mm

923.69 €

1 5 Days 63 | 701.411.5HSK 63 – type A/C/T70SL70 90° shank – ø 70.00 mm

923.69 €

1 5 Days 63 | 701.485HSK 63 – type A/C/T70SL70 45° shank – ø 70.00 mm

1,061.08 €

1 5 Days 70 | 1004.4351.5HSK 10070SL70 0° shank – ø 70.00 mm

1,061.08 €

1 5 Days 70 | 1003.448HSK 100110SL70 90° shank – ø 70.00 mm

1,061.08 €

1 5 Days 70 | 1003.655HSK 10090SL70 45° shank – ø 70.00 mm

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 eClass-5.1 21021104 Coolant Yes
Type Adapter External or internal machining Internal machining Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

Tech Support