SANDVIK Coromant Capto to CoroBore BR20 Tool Body (C3BR20A066)

SANDVIK Coromant Capto to CoroBore BR20 Tool Body C3BR20A066

Product Details:

Manufacturer part number: C3BR20A066

Brand: SANDVIK

Price: 1,137.08

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 23

Holder: L-dimension: 66.00 mm

Customs tariff weight: 0.24 kg

Machine-side holder size / Coupling size: Coromant Capto C3

Tool-side holder size/ Coupling size: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C3BR20A066

Part Number
C3BR20A066
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Holder: L-dimension Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max

1,137.08 €

1 5 Days 2366.00 mm0.24Coromant Capto C3A23.00-29.00mm

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Cooling lubricant Yes Customs tariff weight unit kg
Holder: F-dimension n/a eClass-5.1 21021105 Type Adapter
External or internal machining Boring Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 84669360 Customs tariff country of origin DE

This page is SANDVIK Coromant Capto to CoroBore BR20 Tool Body, part number C3BR20A066.
You can find the detail information about specifications and dimensions on part number C3BR20A066.

Variation of this product

Part Number
C3BR20B072
C3BR20C035
C4BR20C070
C4BR20D043
C5BR20D085
C5BR20E048
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Holder: L-dimension Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max

1,135.62 €

1 5 Days 2872.00mm0.32Coromant Capto C3B28.00-36.00 mm

1,305.15 €

1 5 Days 3535.00 mm0.21Coromant Capto C3C35.00-45.00 mm

1,306.62 €

1 5 Days 3570.00 mm0.5Coromant Capto C4C35.00-45.00mm

1,306.62 €

1 5 Days 4443.00 mm0.4Coromant Capto C4D44.00-56.00mm

1,379.69 €

1 5 Days 4485.00 mm0.95Coromant Capto C5D44.00-56.00mm

1,438.15 €

1 5 Days 5548.00 mm0.72Coromant Capto C5E55.00-71.00mm

Tech Support