Manufacturer part number: A40RXLS24AO2072
Brand: SANDVIK
Price: 1,660.31 €
Delivery time: 5 Days
Minimum Machining Diameter: 458
Overall Length L1: 124
Customs tariff weight: 9.02 kg
Drilling range Dc min - max: ø 458.00 - 555.00 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A40RXLS24AO2072
Part Number
|
---|
A40RXLS24AO2072 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Customs tariff weight (kg) | Drilling range Dc min - max | |
---|---|---|---|---|---|---|---|---|
1,660.31 € | 1 | 5 Days | 458 | 124 | 9.02 | ø 458.00 - 555.00 mm |
Loading...
Cutting Direction | Neutral | Shank diameter | 40 | Processing type | Roughing and finishing operations - bore tolerance IT6 /IT9 |
---|---|---|---|---|---|
Cooling lubricant | Yes | Customs tariff weight unit | kg | Tool-side holder size/ Coupling size | Holder size C |
eClass-5.1 | 21021105 | Type | Bridge | External or internal machining | Internal and external machining |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |
This page is SANDVIK Arbor to CoroBore XL Bridge, part number A40RXLS24AO2072.
You can find the detail information about specifications and dimensions on part number A40RXLS24AO2072.
Part Number |
---|
A40NXLA35AP2086 |
A40NXLA35AQ2106 |
A40NXLA35AR2106 |
A40RXLS24AM2062 |
A40RXLS24AN2067 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Overall Length L1 | Customs tariff weight (kg) | Drilling range Dc min - max |
---|---|---|---|---|---|---|---|---|
2,471.46 € | 1 | 5 Days | 538 | 198 | 14.77 | ø 538.00 - 795.00 mm | ||
2,619.08 € | 1 | 5 Days | 778 | 218 | 25.96 | ø 778.00 - 1035.00 mm | ||
2,766.69 € | 1 | 5 Days | 1018 | 218 | 33.39 | ø 1018.00 - 1275.00 mm | ||
1,439.62 € | 1 | 5 Days | 298 | 114 | 5.33 | ø 298.00 - 395.00 mm | ||
1,549.23 € | 1 | 5 Days | 378 | 119 | 7.09 | ø 378.00 - 475.00 mm |