SANDVIK HSK to Coroturn SL Adaptor (392T63SL32RF)

SANDVIK HSK to Coroturn SL Adaptor 392T63SL32RF

Product Details:

Manufacturer part number: 392T63SL32RF

Brand: SANDVIK

Price: 923.69

Delivery time: 5 Days


Technical Data:

Cutting Direction: Right-hand

Overall Length L1: -

Shank diameter: 32 | 63

Customs tariff — weight: 1.11 kg

Bracket: F dimension: 31


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

392T63SL32RF

Part Number
392T63SL32RF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Overall Length L1 Shank diameter Customs tariff — weight
(kg)
Bracket: F dimension Customs tariff — item number Machine chuck / socket size Bracket: L dimension Tool chuck / socket size eClass-5.1

923.69 €

1 5 Days Right-hand-32 | 631.113184669360HSK 63 – type A/C/T60SL 0° shank – dia. 32.00 mm21021104

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Coolant Yes
Type Adapter External or internal machining Internal machining Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK HSK to Coroturn SL Adaptor, part number 392T63SL32RF.
You can find the detail information about specifications and dimensions on part number 392T63SL32RF.

Variation of this product

Part Number
392T100SL40RF
392T100SL40RG
392T632C40088
392T63SL32RG
392T63SL32RX045
392T63SL40RF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Overall Length L1 Shank diameter Customs tariff — weight
(kg)
Bracket: F dimension Customs tariff — item number Machine chuck / socket size Bracket: L dimension Tool chuck / socket size eClass-5.1

1,061.08 €

1 5 Days Right-hand-40 | 1002.9551.584669360HSK 10070SL 0° shank – dia. 40.00 mm21021104

1,061.08 €

1 5 Days Right-hand-40 | 1004.833084669360HSK 10078SL 90° shank – dia. 40.00 mm21021104

-

1 5 Days Neutral8840 | 630.1-84661031HSK 63 – type A/C/T56SL 90° shank – dia. 40.00 mm21010903

923.69 €

1 5 Days Right-hand-32 | 631.0315.584669360HSK 63 – type A/C/T67SL 90° shank – dia. 32.00 mm21021104

923.69 €

1 5 Days Right-hand-32 | 630.88584669360HSK 63 – type A/C/T55SL 45° shank – dia. 32.00 mm21021104

923.69 €

1 5 Days Right-hand-40 | 631.33184669360HSK 63 – type A/C/T65SL 0° shank – dia. 40.00 mm21021104

Tech Support