Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A16RPCLNL09
Part Number
|
---|
A16RPCLNL09 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff goods number | Holder: Entering angle | Customs tariff weight (kg) | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: Clamping technology | Holder: Insert size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
376.92 € | 1 | 5 Days | 20 | Left-hand | 200 | 16 | 84661038 | 95° | 0.25 | CN* | CN* -09 | 11 | Lever clamping system | 09 |
Loading...
Groove for EasyFix clamping system | No | Customs tariff weight unit | kg | Holder: L dimension | Variable |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Coolant | Yes | Internal or external machining | Boring bar for internal machining |
Type | Boring bar | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK T-Max P Boring Bar for Turning, part number A16RPCLNL09.
You can find the detail information about specifications and dimensions on part number A16RPCLNL09.
Configure
Basic Attributes
Type
Minimum Machining Diameter
Cutting Direction
Overall Length L1
Shank diameter
Customs tariff goods number
Holder: Entering angle
Customs tariff weight(kg)
Holder: Insert type
Tool-side mount/coupling size
Holder: F dimension
Holder: Clamping technology
Holder: Insert size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A12SDCLNR3 |
A12SDDUNL3 |
A12SDDUNR3 |
A16RPCLNL09HP |
A16RPCLNR09 |
A16RPCLNR09HP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff goods number | Holder: Entering angle | Customs tariff weight (kg) | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: Clamping technology | Holder: Insert size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
385.85 € | 1 | 5 Days | 25.4 | Right-hand | 254 | 19.05 | 84661038 | 95° | 0.491 | CN* | CN* -09 | 12.7 | RC clamping | 09 | ||
385.85 € | 1 | 5 Days | 30.505 | Left-hand | 250 | 19.05 | 84661038 | 93° | 0.492 | DN* | DN* -11 | 15.875 | RC clamping | 11 | ||
385.85 € | 1 | 5 Days | 30.505 | Right-hand | 250 | 19.05 | 84661038 | 93° | 0.492 | DN* | DN* -11 | 15.875 | RC clamping | 11 | ||
561.54 € | 1 | 5 Days | 26 | Left-hand | 200 | 16 | 84661031 | 95° | 0.25 | CN* | CN* -09 | 11 | Lever clamping system | 09 | ||
376.92 € | 1 | 5 Days | 20 | Right-hand | 200 | 16 | 84661038 | 95° | 0.25 | CN* | CN* -09 | 11 | Lever clamping system | 09 | ||
561.54 € | 1 | 5 Days | 26 | Right-hand | 200 | 16 | 84661031 | 95° | 0.25 | CN* | CN* -09 | 11 | Lever clamping system | 09 |