Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff goods number | Holder: Entering angle | Customs tariff weight (kg) | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: Clamping technology | Holder: Insert size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 27 | Right-hand | 203.2 | 15.88 | 84661031 | 95° | 0.25 | CN* | CN* -3/8 | 10.312 | Lever clamping system | 3/8 | ||
- | 1 | 5 Days | 27 | Right-hand | 203.2 | 15.88 | 84661031 | 91° | 0.25 | TN* | TN* -1/4 | 10.312 | Lever clamping system | 1/4 | ||
- | 1 | 5 Days | 25.4 | Left-hand | 254 | 19.05 | 84661038 | 95° | 0.491 | CN* | CN* -09 | 12.7 | RC clamping | 09 | ||
- | 1 | 5 Days | 25.4 | Right-hand | 254 | 19.05 | 84661038 | 95° | 0.491 | CN* | CN* -09 | 12.7 | RC clamping | 09 | ||
- | 1 | 5 Days | 30.505 | Left-hand | 250 | 19.05 | 84661038 | 93° | 0.492 | DN* | DN* -11 | 15.875 | RC clamping | 11 | ||
- | 1 | 5 Days | 30.505 | Right-hand | 250 | 19.05 | 84661038 | 93° | 0.492 | DN* | DN* -11 | 15.875 | RC clamping | 11 | ||
- | 1 | 5 Days | 26.01 | Left-hand | 250 | 19.05 | 84661038 | 91° | 0.492 | TN* | TN* -09 | 12.7 | RC clamping | 09 | ||
- | 1 | 5 Days | 26.01 | Right-hand | 250 | 19.05 | 84661038 | 91° | 0.493 | TN* | TN* -09 | 12.7 | RC clamping | 09 | ||
- | 1 | 5 Days | 25.4 | Left-hand | 254 | 19.05 | 84661031 | 95° | 0.5 | CN* | CN* -3/8 | 12.7 | Lever clamping system | 3/8 | ||
- | 1 | 5 Days | 25.4 | Right-hand | 254 | 19.05 | 84661031 | 95° | 0.5 | CN* | CN* -3/8 | 12.7 | Lever clamping system | 3/8 | ||
- | 1 | 5 Days | 27 | Left-hand | 254 | 19.05 | 84661031 | 91° | 0.5 | TN* | TN* -1/4 | 12.7 | Lever clamping system | 1/4 | ||
- | 1 | 5 Days | 20 | Left-hand | 200 | 16 | 84661038 | 95° | 0.25 | CN* | CN* -09 | 11 | Lever clamping system | 09 | ||
- | 1 | 5 Days | 26 | Left-hand | 200 | 16 | 84661031 | 95° | 0.25 | CN* | CN* -09 | 11 | Lever clamping system | 09 | ||
- | 1 | 5 Days | 20 | Right-hand | 200 | 16 | 84661038 | 95° | 0.25 | CN* | CN* -09 | 11 | Lever clamping system | 09 | ||
- | 1 | 5 Days | 26 | Right-hand | 200 | 16 | 84661031 | 95° | 0.25 | CN* | CN* -09 | 11 | Lever clamping system | 09 | ||
- | 1 | 5 Days | 20 | Left-hand | 200 | 16 | 84661038 | 91° | 0.246 | TN* | TN* -11 | 11 | Lever clamping system | 11 | ||
- | 1 | 5 Days | 28 | Left-hand | 200 | 16 | 84661031 | 91° | 0.25 | TN* | TN* -11 | 11 | Lever clamping system | 11 | ||
- | 1 | 5 Days | 20 | Right-hand | 200 | 16 | 84661038 | 91° | 0.246 | TN* | TN* -11 | 11 | Lever clamping system | 11 | ||
- | 1 | 5 Days | 28 | Right-hand | 200 | 16 | 84661031 | 91° | 0.25 | TN* | TN* -11 | 11 | Lever clamping system | 11 | ||
- | 1 | 5 Days | 30.505 | Left-hand | 304.8 | 25.4 | 84661038 | 95° | 0.809 | CN* | CN* -09 | 16.256 | RC clamping | 09 | ||
- | 1 | 5 Days | 32.512 | Left-hand | 304.8 | 25.4 | 84661038 | 95° | 0.84 | CN* | CN* -12 | 16.256 | RC clamping | 12 | ||
- | 1 | 5 Days | 30.505 | Right-hand | 304.8 | 25.4 | 84661038 | 95° | 0.84 | CN* | CN* -09 | 16.256 | RC clamping | 09 | ||
- | 1 | 5 Days | 32.512 | Right-hand | 304.8 | 25.4 | 84661038 | 95° | 0.84 | CN* | CN* -12 | 16.256 | RC clamping | 12 | ||
- | 1 | 5 Days | 32.995 | Left-hand | 304.8 | 25.4 | 84661038 | 93° | 0.84 | DN* | DN* -11 | 19.05 | RC clamping | 11 | ||
- | 1 | 5 Days | 38.1 | Left-hand | 304.8 | 25.4 | 84661038 | 93° | 0.84 | DN* | DN* -15 | 19.05 | RC clamping | 15 | ||
- | 1 | 5 Days | 32.995 | Right-hand | 304.8 | 25.4 | 84661038 | 93° | 0.84 | DN* | DN* -11 | 19.05 | RC clamping | 11 | ||
- | 1 | 5 Days | 38.1 | Right-hand | 304.8 | 25.4 | 84661038 | 93° | 0.84 | DN* | DN* -15 | 19.05 | RC clamping | 15 | ||
- | 1 | 5 Days | 32.512 | Left-hand | 304.8 | 25.4 | 84661038 | 75° | 0.84 | SN* | SN* -12 | 16.256 | RC clamping | 12 04 | ||
- | 1 | 5 Days | 32.512 | Right-hand | 304.8 | 25.4 | 84661038 | 75° | 0.84 | SN* | SN* -12 | 16.256 | RC clamping | 12 04 | ||
- | 1 | 5 Days | 30.505 | Left-hand | 304.8 | 25.4 | 84661038 | 91° | 0.84 | TN* | TN* -09 | 16.256 | RC clamping | 09 | ||
- | 1 | 5 Days | 30.505 | Right-hand | 304.8 | 25.4 | 84661038 | 91° | 0.84 | TN* | TN* -09 | 16.256 | RC clamping | 09 | ||
- | 1 | 5 Days | 32.995 | Left-hand | 304.8 | 25.4 | 84661038 | 95° | 0.84 | WN* | WN* -06 | 19.05 | RC clamping | 06 | ||
- | 1 | 5 Days | 32.995 | Left-hand | 304.8 | 25.4 | 84661038 | 95° | 0.84 | WN* | WN* -08 | 19.05 | RC clamping | 08 | ||
- | 1 | 5 Days | 32.995 | Right-hand | 304.8 | 25.4 | 84661038 | 95° | 0.84 | WN* | WN* -06 | 19.05 | RC clamping | 06 | ||
- | 1 | 5 Days | 32.995 | Right-hand | 304.8 | 25.4 | 84661038 | 95° | 0.84 | WN* | WN* -08 | 19.05 | RC clamping | 08 | ||
- | 1 | 5 Days | 30.505 | Left-hand | 304.8 | 25.4 | 84661031 | 95° | 0.9 | CN* | CN* -1/2 | 16.256 | Lever clamping system | 1/2 | ||
- | 1 | 5 Days | 30.505 | Right-hand | 304.8 | 25.4 | 84661031 | 95° | 0.9 | CN* | CN* -1/2 | 16.256 | Lever clamping system | 1/2 | ||
- | 1 | 5 Days | 31.801 | Left-hand | 304.8 | 25.4 | 84661031 | 93° | 0.9 | DN* | DN* -3/8 | 17.78 | Lever clamping system | 3/8 | ||
- | 1 | 5 Days | 31.801 | Right-hand | 304.8 | 25.4 | 84661031 | 93° | 0.9 | DN* | DN* -3/8 | 17.78 | Lever clamping system | 3/8 | ||
- | 1 | 5 Days | 31.801 | Right-hand | 304.8 | 25.4 | 84661031 | 75° | 0.9 | SN* | SN* -1/2 | 16.256 | Lever clamping system | 1/2 | ||
- | 1 | 5 Days | 25 | Left-hand | 250 | 20 | 84661038 | 95° | 0.5 | CN* | CN* -09 | 13 | Lever clamping system | 09 | ||
- | 1 | 5 Days | 25 | Left-hand | 250 | 20 | 84661031 | 95° | 0.502 | CN* | CN* -09 | 13 | Lever clamping system | 09 | ||
- | 1 | 5 Days | 25 | Right-hand | 250 | 20 | 84661038 | 95° | 0.5 | CN* | CN* -09 | 13 | Lever clamping system | 09 | ||
- | 1 | 5 Days | 25 | Right-hand | 250 | 20 | 84661031 | 95° | 0.502 | CN* | CN* -09 | 13 | Lever clamping system | 09 | ||
- | 1 | 5 Days | 25 | Left-hand | 250 | 20 | 84661038 | 91° | 0.499 | TN* | TN* -11 | 13 | Lever clamping system | 11 | ||
- | 1 | 5 Days | 28 | Left-hand | 250 | 20 | 84661031 | 91° | 0.497 | TN* | TN* -11 | 13 | Lever clamping system | 11 | ||
- | 1 | 5 Days | 25 | Right-hand | 250 | 20 | 84661038 | 91° | 0.499 | TN* | TN* -11 | 13 | Lever clamping system | 11 | ||
- | 1 | 5 Days | 28 | Right-hand | 250 | 20 | 84661031 | 91° | 0.497 | TN* | TN* -11 | 13 | Lever clamping system | 11 | ||
- | 1 | 5 Days | 37.287 | Left-hand | 304.8 | 31.75 | 84661038 | 75° | 1.6 | SN* | SN* -12 | 19.431 | RC clamping | 12 04 | ||
- | 1 | 5 Days | 38.913 | Right-hand | 304.8 | 31.75 | 84661031 | 75° | 1.6 | SN* | SN* -1/2 | 22.606 | Lever clamping system | 1/2 | ||
- | 1 | 5 Days | 37.287 | Left-hand | 304.8 | 31.75 | 84661038 | 95° | 1.6 | CN* | CN* -12 | 19.431 | RC clamping | 12 | ||
- | 1 | 5 Days | 37.287 | Right-hand | 304.8 | 31.75 | 84661038 | 95° | 1.6 | CN* | CN* -12 | 19.431 | RC clamping | 12 | ||
- | 1 | 5 Days | 43.307 | Left-hand | 304.8 | 31.75 | 84661038 | 93° | 1.6 | DN* | DN* -11 | 25.4 | RC clamping | 11 | ||
- | 1 | 5 Days | 43.307 | Left-hand | 304.8 | 31.75 | 84661038 | 93° | 1.6 | DN* | DN* -15 | 25.4 | RC clamping | 15 | ||
- | 1 | 5 Days | 43.307 | Right-hand | 304.8 | 31.75 | 84661038 | 93° | 1.6 | DN* | DN* -11 | 25.4 | RC clamping | 11 | ||
- | 1 | 5 Days | 43.307 | Right-hand | 304.8 | 31.75 | 84661038 | 93° | 1.6 | DN* | DN* -15 | 25.4 | RC clamping | 15 | ||
- | 1 | 5 Days | 37.287 | Right-hand | 304.8 | 31.75 | 84661038 | 75° | 1.6 | SN* | SN* -12 | 19.431 | RC clamping | 12 04 | ||
- | 1 | 5 Days | 37.287 | Left-hand | 304.8 | 31.75 | 84661038 | 91° | 1.6 | TN* | TN* -09 | 19.431 | RC clamping | 09 | ||
- | 1 | 5 Days | 37.287 | Right-hand | 304.8 | 31.75 | 84661038 | 91° | 1.6 | TN* | TN* -09 | 19.431 | RC clamping | 09 | ||
- | 1 | 5 Days | 43.307 | Left-hand | 304.8 | 31.75 | 84661038 | 95° | 1.6 | WN* | WN* -06 | 25.4 | RC clamping | 06 |
Loading...
Groove for EasyFix clamping system | No | Customs tariff weight unit | kg | Holder: L dimension | Variable |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Coolant | Yes | Internal or external machining | Boring bar for internal machining |
Type | Boring bar | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Cutting Direction
Overall Length L1
Shank diameter
Customs tariff goods number
Holder: Entering angle
Customs tariff weight(kg)
Holder: Insert type
Tool-side mount/coupling size
Holder: F dimension
Holder: Clamping technology
Holder: Insert size
Type
Filter by standard shipping days
Optional Attributes