SANDVIK Slide-Set for CoroBore BR10

SANDVIK Slide-Set for CoroBore BR10
[Specifications]
・Type: Blade holder, Slide body
・Cutting Direction: Right-hand
・Holder clamping technology: Screw clamping system
・Overall Length L1: 10, 15,20, 30mm
・eClass-5.1: 21021105

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BR10AACC06F00
BR10BACC06F00
BR10CACC06F00
BR10DACC06F00
BR10DBCC09F00
BR10EACC12F00
BR10FACC12F00
BR10GACC12F00
BR10HACC12F00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length L1 Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Type Holder: WPL size

394.62 €

1 5 Days 100.01ACC* -06Blade holder06 02

394.62 €

1 5 Days 100.03BCC* -06Blade holder06 02

447.23 €

1 5 Days 100.03CCC* -06Blade holder06 02

447.23 €

1 5 Days 100.05DCC* -06Slide body06 02

447.23 €

1 5 Days 150.05DCC* -09Blade holder09 T3

447.23 €

1 5 Days 200.09ECC* -12Blade holder12 04

495.46 €

1 5 Days 200.15FCC* -12Blade holder12 04

543.69 €

1 5 Days 200.2GCC* -12Blade holder12 04

543.69 €

1 5 Days 300.25HCC* -12Blade holder12 04

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Holder: Adjustment angle 90° Customs tariff weight unit kg
eClass-5.1 21021105 Holder: Clamping technology Screw clamping system External or internal machining Reverse boring
Manufacturer SANDVIK COROMANT Holder: WPL type CC* Customs tariff weight Pro 1
Customs tariff article number 84669360 Customs tariff country of origin DE

Tech Support