Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A33R822XLS17LJ030 |
A33R822XLS17LK030 |
A33R822XLS17LL030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | |
---|---|---|---|---|---|---|
774.62 € | 1 | Quote | ADJLXRDL = 12.50 mm / OAH = 104.00 mm / OAW = 130.00 mm | 0.91 | ||
849.15 € | 1 | Quote | ADJLXRDL = 12.50 mm / OAH = 104.00 mm / OAW = 180.00 mm | 1.23 | ||
922.23 € | 1 | Quote | ADJLXRDL = 12.50 mm / OAH = 104.00 mm / OAW = 230.00 mm | 1.59 |
Loading...
Cutting Direction | Neutral | Overall Length L1 | 30 | Shank diameter | 33 |
---|---|---|---|---|---|
Processing type | Roughing and finishing operations - bore tolerance IT6 /IT9 | Cooling lubricant | Yes - through center | Customs tariff weight unit | kg |
Tool-side holder size/ Coupling size | S17FR* | eClass-5.1 | 21010901 | Type | Bridge |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84661038 |
Customs tariff country of origin | DE |