Manufacturer part number: 825795SL32
Brand: SANDVIK
Price: 6,834.15 €
Delivery time: 5 Days
Minimum Machining Diameter: 538
Overall Length L1: 180
Holder: L-dimension: LF = 180.00
Customs tariff weight: 25.12 kg
Holder: F-dimension: WF = 251.00
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
825795SL32
Part Number
|
---|
825795SL32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Holder: L-dimension | Customs tariff weight (kg) | Holder: F-dimension | Drilling range Dc min - max | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|
6,834.15 € | 1 | 5 Days | 538 | 180 | LF = 180.00 | 25.12 | WF = 251.00 | ø 538.00 - 795.00 mm | Assembly with bridge. Bridge extension. Slide body. Fine boring head for axial grooving and counterweight |
Loading...
Cutting Direction | Neutral | Shank diameter | 32 | 40 | Cooling lubricant | Yes - through center |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Tool-side holder size/ Coupling size | SL - ø 32.00 mm | eClass-5.1 | 21021105 |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |
This page is SANDVIK Arbor to Coroturn SL Adjustable Adaptor, part number 825795SL32.
You can find the detail information about specifications and dimensions on part number 825795SL32.
Part Number |
---|
8251035SL32 |
8251275SL32 |
825395SL32 |
825475SL32 |
825555SL32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Overall Length L1 | Holder: L-dimension | Customs tariff weight (kg) | Holder: F-dimension | Drilling range Dc min - max | Type |
---|---|---|---|---|---|---|---|---|---|---|---|
6,981.77 € | 1 | 5 Days | 778 | 200 | LF = 200.00 | 36.31 | WF = 371.00 | ø 778.00 - 1035.00 mm | Assembly with bridge. Bridge extension. Slide body. Fine boring head for axial grooving and counterweight | ||
7,127.92 € | 1 | 5 Days | 1018 | 200 | LF = 200.00 | 43.74 | WF = 491.00 | ø 1018.00 - 1275.00 mm | Assembly with bridge. Bridge extension. Slide body. Fine boring head for axial grooving and counterweight | ||
4,545.38 € | 1 | 5 Days | 298 | 96 | LF = 96.00 | 8.98 | WF = 131.00 | ø 298.00 - 395.00 mm | Assembly with bridge. Slide body. Counterweight and fine boring head for axial grooving | ||
4,656.46 € | 1 | 5 Days | 378 | 101 | LF = 101.00 | 10.74 | WF = 171.00 | ø 378.00 - 475.00 mm | Assembly with bridge. Slide body. Counterweight and fine boring head for axial grooving | ||
4,767.54 € | 1 | 5 Days | 458 | 106 | LF = 106.00 | 12.67 | WF = 211.00 | ø 458.00 - 555.00 mm | Assembly with bridge. Slide body. Counterweight and fine boring head for axial grooving |