SANDVIK T-Max P Head for Turning (570DCLNR8012)

SANDVIK T-Max P Head for Turning 570DCLNR8012

Product Details:

Manufacturer part number: 570DCLNR8012

Brand: SANDVIK

Price: 841.85

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 100

Cutting Direction: Right-hand

Shank diameter: 80

Customs tariff — weight: 0.184 kg

Bracket: Indexable insert size: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

570DCLNR8012

Part Number
570DCLNR8012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Shank diameter Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Bracket: Adjustment angle Bracket: Indexable insert type Customs tariff — item number Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Coolant Type

841.85 €

1 5 Days 100Right-hand800.1841255.00-74.0095°CN*84661038SL Quick Change – dia. 80.00 mm45CN* -12NoSL Quick Change cutting head

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg eClass-5.1 21010903
External or internal machining Internal machining Manufacturer SANDVIK Coromant Bracket: Clamping technology RC clamping
Customs tariff — country of origin DE

This page is SANDVIK T-Max P Head for Turning, part number 570DCLNR8012.
You can find the detail information about specifications and dimensions on part number 570DCLNR8012.

Variation of this product

Part Number
570DCLNL8016
570DCLNR3212L
570DCLNR4016L
570DCLNR8016
570DDUNL8015
570DDUNR8015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Shank diameter Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Bracket: Adjustment angle Bracket: Indexable insert type Customs tariff — item number Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Coolant Type

841.85 €

1 5 Days 100Left-hand800.61655.00-74.0095°CN*84661038SL Quick Change – dia. 80.00 mm45CN* -16NoSL Quick Change cutting head

425.31 €

1 5 Days 40Right-hand320.13122295°CN*84661038SL cutting head. ø 32.00 mm38CN* -12YesSL cutting head

441.38 €

1 5 Days 57Right-hand400.05163295°CN*84661038SL cutting head. ø 40.00 mm40CN* -16YesSL cutting head

841.85 €

1 5 Days 100Right-hand800.61655.00-74.0095°CN*84661038SL Quick Change – dia. 80.00 mm45CN* -16NoSL Quick Change cutting head

841.85 €

1 5 Days 100Left-hand800.551555.00-74.0093°DN*84661038SL Quick Change – dia. 80.00 mm45DN* -15NoSL Quick Change cutting head

841.85 €

1 5 Days 100Right-hand800.51555.00-74.0093°DN*84661038SL Quick Change – dia. 80.00 mm45DN* -15NoSL Quick Change cutting head

Tech Support