SANDVIK Rectangular Shank to Coroturn SL Adaptor (57032NG12)

SANDVIK Rectangular Shank to Coroturn SL Adaptor 57032NG12

Product Details:

Manufacturer part number: 57032NG12

Brand: SANDVIK

Price: 225.08

Delivery time: 5 Days


Technical Data:

Cutting Direction: Neutral

Overall Length L1: 104.648

Shank diameter: 32

Customs tariff — weight: 0.35 kg

Bracket: F dimension: 9.4996


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57032NG12

Part Number
57032NG12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Overall Length L1 Shank diameter Customs tariff — weight
(kg)
Bracket: F dimension Bracket: Adjustment angle Machine chuck / socket size

225.08 €

1 5 Days Neutral104.648320.359.499690°Shank 19.05 x 19.05 mm

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84669360
Bracket: L dimension Variable eClass-5.1 21021105 Coolant Yes
Type Adapter External or internal machining Internal machining Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE Bracket: Min. hole diameter n/a

This page is SANDVIK Rectangular Shank to Coroturn SL Adaptor, part number 57032NG12.
You can find the detail information about specifications and dimensions on part number 57032NG12.

Variation of this product

Part Number
57032LF20
57032LF2020
57032LF2525N
57032NG16
57032NG20
57032NG2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Overall Length L1 Shank diameter Customs tariff — weight
(kg)
Bracket: F dimension Bracket: Adjustment angle Machine chuck / socket size

315.69 €

1 5 Days Left-hand159.4612321.31726.0096Shank 31.75 x 31.75 mm

225.08 €

1 5 Days Left-hand113.65320.44518Shank 20.00 x 20.00 mm

239.69 €

1 5 Days Left-hand135.65320.6532.5Shank 25.00 x 25.00 mm

239.69 €

1 5 Days Neutral134.3914320.7212.674690°Shank 25.40 x 25.40 mm

315.69 €

1 5 Days Neutral159.7914321.2615.87590°Shank 31.75 x 31.75 mm

225.08 €

1 5 Days Neutral103320.49.9890°Shank 20.00 x 20.00 mm

Tech Support