SANDVIK CoroTurn 107 Head for Back Boring (570SDUCR4011X)

SANDVIK CoroTurn 107 Head for Back Boring 570SDUCR4011X

Product Details:

Manufacturer part number: 570SDUCR4011X

Brand: SANDVIK

Price: 441.38

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 50

Cutting Direction: Right-hand

Shank diameter: 40

Customs tariff — weight: 0.3 kg

Bracket: Indexable insert size: 11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

570SDUCR4011X

Part Number
570SDUCR4011X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Shank diameter Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Bracket: Indexable insert type Machine chuck / socket size Bracket: L dimension Tool chuck / socket size

441.38 €

1 5 Days 50Right-hand400.31127DC*SL cutting head. ø 40.00 mm20DC* -11

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Bracket: Adjustment angle 93° Customs tariff — weight unit kg
Customs tariff — item number 84661031 eClass-5.1 21010903 Coolant Yes
Type SL cutting head External or internal machining Internal machining Manufacturer SANDVIK Coromant
Bracket: Clamping technology Screw clamping system Customs tariff — country of origin DE

This page is SANDVIK CoroTurn 107 Head for Back Boring, part number 570SDUCR4011X.
You can find the detail information about specifications and dimensions on part number 570SDUCR4011X.

Variation of this product

Part Number
570SDUCL3211X
570SDUCL4011X
570SDUCR1607EX
570SVUCL2011XE
570SVUCL2511XD
570SVUCR2011XE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Shank diameter Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Bracket: Indexable insert type Machine chuck / socket size Bracket: L dimension Tool chuck / socket size

425.31 €

1 5 Days 40Left-hand320.181122DC*SL cutting head. ø 32.00 mm20DC* -11

441.38 €

1 5 Days 50Left-hand400.31127DC*SL cutting head. ø 40.00 mm20DC* -11

371.23 €

1 5 Days 22Right-hand160.0330713DC*SL cutting head. ø 16.00 mm15DC* -07

388.77 €

1 5 Days 32Left-hand200.041120VC*SL cutting head. ø 20.00 mm15VC* -11

407.77 €

1 5 Days 37Left-hand250.041122VC*SL cutting head. ø 25.00 mm15VC* -11

388.77 €

1 5 Days 32Right-hand200.041120VC*SL cutting head. ø 20.00 mm15VC* -11

Tech Support