Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
825L215TC11 |
825L215TC11C8 |
825L265TC11 |
825L265TC11C8 |
825L315TC11 |
825L315TC11C8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Other designs | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Drilling range Dc min - max | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3,851.15 € | 1 | 5 Days | 148 | 110 | 40 | DBC = 66.70 mm | 3.18 | - | ø 148.00 - 215.00 mm | Assembly with bridge, slide body. Fine boring head, blade holder and counterweight | ||
4,624.31 € | 1 | 5 Days | 148 | 230 | - | - | 6.13 | Coromant Capto C8 | ø 148.00 - 215.00 mm | Assembly with adapter. Slide body. Fine boring head, blade holder and counterweight | ||
3,925.69 € | 1 | 5 Days | 198 | 110 | 40 | DBC = 66.70 mm | 3.71 | - | ø 198.00 - 265.00 mm | Assembly with bridge, slide body. Fine boring head, blade holder and counterweight | ||
4,698.85 € | 1 | 5 Days | 198 | 230 | - | - | 6.5 | Coromant Capto C8 | ø 198.00 - 265.00 mm | Assembly with adapter. Slide body. Fine boring head, blade holder and counterweight | ||
3,998.77 € | 1 | 5 Days | 248 | 110 | 40 | DBC = 66.70 mm | 4.19 | - | ø 248.00 - 315.00 mm | Assembly with bridge, slide body. Fine boring head, blade holder and counterweight | ||
4,771.92 € | 1 | 5 Days | 248 | 230 | - | - | 6.86 | Coromant Capto C8 | ø 248.00 - 315.00 mm | Assembly with adapter. Slide body. Fine boring head, blade holder and counterweight |
Loading...
Cutting Direction | Neutral | Processing type | Finishing - bore tolerance IT6 | Holder: L-dimension | OAH = 104.00 |
---|---|---|---|---|---|
Holder: Adjustment angle | 92° | Cooling lubricant | Yes - through center | Customs tariff weight unit | kg |
Tool-side holder size/ Coupling size | TC* -11 | eClass-5.1 | 21010901 | Holder: Clamping technology | Screw clamping system |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |