Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C85703C6035540L
Part Number
|
---|
C85703C6035540L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Customs tariff — item number | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | External or internal machining | Customs tariff — country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,061.62 € | 1 | Quote | 72 | Left-hand | - | 40 | 8.9 | - | 10 | 84669360 | Coromant Capto C8 | 355 | SL – ø 40.00 mm | Vibration-damped boring bar | Internal machining | DE |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21021105 |
---|---|---|---|---|---|
Coolant | Yes | Manufacturer | SANDVIK Coromant |
This page is SANDVIK Coromant Capto to CoroTurn SL Damped Adaptor, part number C85703C6035540L.
You can find the detail information about specifications and dimensions on part number C85703C6035540L.
Configure
Basic Attributes
Overall Length L1
Other designs
Type
Minimum Machining Diameter
Cutting Direction
Shank diameter
Customs tariff — weight(kg)
Bracket: F dimension
Customs tariff — item number
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
Type
External or internal machining
Customs tariff — country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C35703C20101 |
C35703C25125 |
C35703C25180 |
C85703C6035540R |
C85703C6044840L |
C85703C6044840R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Customs tariff — item number | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | External or internal machining | Customs tariff — country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,503.92 € | 1 | 5 Days | 25 | Neutral | - | 20 | 1 | - | n/a | 84669360 | Coromant Capto C3 | 101 | SL – ø 20.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
1,468.85 € | 1 | 5 Days | 32 | Neutral | - | 25 | 0.6 | - | n/a | 84669360 | Coromant Capto C3 | 125 | SL – ø 25.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
2,332.62 € | 1 | 5 Days | - | Neutral | 180 | 25 | 0.8 | BD1 = 25.00 mm | - | 84669360 | Coromant Capto C3 | LB1 = 161.00 | SL – ø 25.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
4,061.62 € | 1 | Quote | 72 | Right-hand | - | 40 | 8.9 | - | 10 | 84669360 | Coromant Capto C8 | 355 | SL – ø 40.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
5,735.08 € | 1 | Quote | - | Left-hand | 448 | 40 | 11.84 | BD1 = 60.00 mm | WF = 10.00 | 84669360 | Coromant Capto C8 | LB1 = 409.00 | SL – ø 40.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
5,735.08 € | 1 | Quote | - | Right-hand | 448 | 40 | 11.84 | BD1 = 60.00 mm | WF = 10.00 | 84669360 | Coromant Capto C8 | LB1 = 409.00 | SL – ø 40.00 mm | Vibration-damped boring bar | Internal machining | DE |