Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C35703C32224
Part Number
|
---|
C35703C32224 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Customs tariff — item number | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | External or internal machining | Customs tariff — country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,719.92 € | 1 | 5 Days | - | Neutral | 224 | 32 | 1.8 | - | WF = 0.00 | 84661038 | Coromant Capto C3 | - | SL – ø 32.00 mm | Vibration-damped boring bar | - | DE |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21021105 |
---|---|---|---|---|---|
Coolant | Yes | Manufacturer | SANDVIK Coromant |
This page is SANDVIK Coromant Capto to CoroTurn SL Damped Adaptor, part number C35703C32224.
You can find the detail information about specifications and dimensions on part number C35703C32224.
Configure
Basic Attributes
Minimum Machining Diameter
Other designs
Bracket: L dimension
External or internal machining
Type
Cutting Direction
Overall Length L1
Shank diameter
Customs tariff — weight(kg)
Bracket: F dimension
Customs tariff — item number
Machine chuck / socket size
Tool chuck / socket size
Type
Customs tariff — country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C35703C20101 |
C35703C25125 |
C35703C25180 |
C3SL3C25125 |
C3SL3C25180 |
C45703C16088 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Customs tariff — item number | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | External or internal machining | Customs tariff — country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,503.92 € | 1 | 5 Days | 25 | Neutral | - | 20 | 1 | - | n/a | 84669360 | Coromant Capto C3 | 101 | SL – ø 20.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
1,468.85 € | 1 | 5 Days | 32 | Neutral | - | 25 | 0.6 | - | n/a | 84669360 | Coromant Capto C3 | 125 | SL – ø 25.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
2,332.62 € | 1 | 5 Days | - | Neutral | 180 | 25 | 0.8 | BD1 = 25.00 mm | - | 84669360 | Coromant Capto C3 | LB1 = 161.00 | SL – ø 25.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
1,468.85 € | 1 | 5 Days | - | Neutral | 125 | 25 | 0.6 | BD1 = 25.00 mm | - | 84669360 | Coromant Capto C3 | LB1 = 106.00 | SL – ø 25.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
2,332.62 € | 1 | 5 Days | - | Neutral | 180 | 25 | 0.8 | BD1 = 25.00 mm | - | 84669360 | Coromant Capto C3 | LB1 = 161.00 | SL – ø 25.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
1,623.77 € | 1 | 5 Days | 20 | Neutral | - | 16 | 0.4 | - | n/a | 84669360 | Coromant Capto C4 | 88 | SL – ø 16.00 mm | Vibration-damped boring bar | Internal machining | DE |