Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C55703C5036840R
Part Number
|
---|
C55703C5036840R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Customs tariff — item number | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | External or internal machining | Customs tariff — country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,144.92 € | 1 | Quote | - | Right-hand | 368 | 40 | 5.73 | BD1 = 50.00 mm | WF = 5.00 | 84669360 | Coromant Capto C5 | LB1 = 368.00 | SL – ø 40.00 mm | Vibration-damped boring bar | Internal machining | DE |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21021105 |
---|---|---|---|---|---|
Coolant | Yes | Manufacturer | SANDVIK Coromant |
This page is SANDVIK Coromant Capto to CoroTurn SL Damped Adaptor, part number C55703C5036840R.
You can find the detail information about specifications and dimensions on part number C55703C5036840R.
Configure
Basic Attributes
Minimum Machining Diameter
Type
Cutting Direction
Overall Length L1
Shank diameter
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Customs tariff — item number
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
Type
External or internal machining
Customs tariff — country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C35703C20101 |
C35703C25125 |
C35703C25180 |
C55703C5046840L |
C55703C5046840R |
C55704C40120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Customs tariff — item number | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | External or internal machining | Customs tariff — country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | Neutral | - | 20 | 1 | - | n/a | 84669360 | Coromant Capto C3 | 101 | SL – ø 20.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
- | 1 | 5 Days | 32 | Neutral | - | 25 | 0.6 | - | n/a | 84669360 | Coromant Capto C3 | 125 | SL – ø 25.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
- | 1 | 5 Days | - | Neutral | 180 | 25 | 0.8 | BD1 = 25.00 mm | - | 84669360 | Coromant Capto C3 | LB1 = 161.00 | SL – ø 25.00 mm | Vibration-damped boring bar | Internal machining | DE | ||
5,802.31 € | 1 | Quote | - | Left-hand | 468 | 40 | 7.2 | BD1 = 50.00 mm | WF = 0.00 | 84661038 | Coromant Capto C5 | LB1 = 468.00 | SL – ø 40.00 mm | Vibration-damped boring bar | - | DE | ||
5,802.31 € | 1 | Quote | - | Right-hand | 468 | 40 | 7.2 | BD1 = 50.00 mm | WF = 0.00 | 84661038 | Coromant Capto C5 | LB1 = 468.00 | SL – ø 40.00 mm | Vibration-damped boring bar | - | DE | ||
- | 1 | 5 Days | 50 | Neutral | - | 40 | 1.6 | - | n/a | 84669360 | Coromant Capto C5 | 120 | - | Boring bar | Internal machining | DE |