Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
820-239VB16-C8
Part Number
|
---|
820-239VB16-C8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Other designs | Holder: L-dimension | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Type | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 148 | 133 | - | LU = 15.00 | 8.76 | Coromant Capto C8 | VB*-16 | ø 148.00 - 239.60 mm | Assembly with holder. Slide body and cassette | 82076030 |
Loading...
Cutting Direction | Neutral | Processing type | Axial grooving | Holder: Adjustment angle | 67° |
---|---|---|---|---|---|
Cooling lubricant | Yes - through center | Customs tariff weight unit | kg | eClass-5.1 | 21021105 |
Holder: Clamping technology | Screw clamping system | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK CoroBore XL Adjustable Tool for SpiroGrooving, part number 820-239VB16-C8.
You can find the detail information about specifications and dimensions on part number 820-239VB16-C8.
Configure
Basic Attributes
Other designs
Type
Minimum Machining Diameter
Overall Length L1
Holder: L-dimension
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Tool-side holder size/ Coupling size
Drilling range Dc min - max
Type
Customs tariff article number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
820-139VB16-C8 |
820-189VB16-C6 |
820-189VB16-C8 |
820-289VB16-C8 |
820-75VC11-C5 |
820139VB16XC6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Overall Length L1 | Other designs | Holder: L-dimension | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Type | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 48 | 133 | - | LU = 15.00 | 6.33 | Coromant Capto C8 | VB*-16 | ø 48.00 - 139.60 mm | Assembly with holder. Slide body and cassette | 82076030 | ||
- | 1 | 5 Days | 98 | 121 | ADJLXRDL = 45.80 mm / OAH = 104.00 mm | LU = 15.00 | 0.001 | Coromant Capto C6 | VB*-16 + VC*-16 | ø 98.00 - 189.60 mm | Assembly with holder. Slide body and cutting head | 84661038 | ||
- | 1 | 5 Days | 98 | 133 | - | LU = 15.00 | 7.56 | Coromant Capto C8 | VB*-16 | ø 98.00 - 189.60 mm | Assembly with holder. Slide body and cassette | 82076030 | ||
- | 1 | 5 Days | 198 | 133 | - | LU = 15.00 | 9.96 | Coromant Capto C8 | VB*-16 | ø 198.00 - 289.60 mm | Assembly with holder. Slide body and cassette | 82076030 | ||
- | 1 | 5 Days | 30 | 87 | ADJLXRDL = 22.80 mm / OAH = 70.00 mm | LU = 9.00 | 0.001 | Coromant Capto C5 | VB*-11 + VC*-11 | ø 30.00 - 75.60 mm | Assembly with holder. Slide body and cutting head | 84661038 | ||
- | 1 | 5 Days | 48 | 121 | ADJLXRDL = 45.80 mm / OAH = 104.00 mm | LU = 15.00 | 5.06 | Coromant Capto C6 | VB*-16 + VC*-16 | ø 48.00 - 139.60 mm | Assembly with holder. Slide body and cutting head | 84661038 |