SANDVIK CoroBore BR20 Twin-Edge Damped Rough Boring Tool (BR20D45CC09FC3L)

SANDVIK CoroBore BR20 Twin-Edge Damped Rough Boring Tool BR20D45CC09FC3L

Product Details:

Manufacturer part number: BR20D45CC09FC3L

Brand: SANDVIK

Price: 6,213.00

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 35

Customs tariff weight: 1.54 kg

Machine-side holder size / Coupling size: Coromant Capto C3

Tool-side holder size/ Coupling size: CC* -09

Drilling range Dc min - max: 35.00-max.45.00mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BR20D45CC09FC3L

Part Number
BR20D45CC09FC3L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max Holder: WPL size

6,213.00 €

1 5 Days 351.54Coromant Capto C3CC* -0935.00-max.45.00mm09 T3

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Holder: Adjustment angle 90° Cooling lubricant Yes
Customs tariff weight unit kg Holder: F-dimension adjustable eClass-5.1 21021105
Holder: Clamping technology Screw clamping system Type Double-edged boring tool External or internal machining Boring
Manufacturer SANDVIK COROMANT Holder: WPL type CC* Customs tariff weight Pro 1
Customs tariff article number 84669360 Customs tariff country of origin DE

This page is SANDVIK CoroBore BR20 Twin-Edge Damped Rough Boring Tool, part number BR20D45CC09FC3L.
You can find the detail information about specifications and dimensions on part number BR20D45CC09FC3L.

Variation of this product

Part Number
BR20D150CC12FC8M
BR20D29CC06FC4L
BR20D36CC06FC3L
BR20D45CC09FC4L
BR20D45CC09FC6L
BR20D56CC09FC4L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max Holder: WPL size

8,180.23 €

1 5 Days 11518.62Coromant Capto C8CC* -12115.00-max.150.00mm12 04

5,894.38 €

1 5 Days 230.74Coromant Capto C4CC* -0623.00-29.00mm06 02

5,894.38 €

1 5 Days 281.03Coromant Capto C3CC* -0628.00-max.36.00mm06 02

6,582.77 €

1 5 Days 351.98Coromant Capto C4CC* -0935.00-max.45.00mm09 T3

6,951.08 €

1 5 Days 352.62Coromant Capto C6CC* -0935.00-max.45.00mm09 T3

6,356.23 €

1 5 Days 442.38Coromant Capto C4CC* -0944.00-max.56.00mm09 T3

Tech Support