SANDVIK CoroBore 826 XL Lightweight Fine Boring Tool (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
826L-200TC11
826L-200TC11-C8
826L-250TC11
826L-250TC11-C8
826L-300TC11
826L-300TC11-C8
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Shank diameter Other designs Customs tariff weight
(kg)
Machine-side holder size / Coupling size Drilling range Dc min - max Type
1 5 Days 14811040DBC = 66.70 mm3.18-ø 148.00 - 200.00 mmAssembly with bridge. Slide body. Fine boring head, blade holder and counterweight
1 5 Days 148230--6.13Coromant Capto C8ø 148.00 - 200.00 mmAssembly with adapter. Slide body. Fine boring head, blade holder and counterweight
1 5 Days 19811040DBC = 66.70 mm3.71-ø 198.00 - 250.00 mmAssembly with bridge. Slide body. Fine boring head, blade holder and counterweight
1 5 Days 198230--6.5Coromant Capto C8ø 198.00 - 250.00 mmAssembly with adapter. Slide body. Fine boring head, blade holder and counterweight
1 5 Days 24811040DBC = 66.70 mm4.19-ø 248.00 - 300.00 mmAssembly with bridge. Slide body. Fine boring head, blade holder and counterweight
1 5 Days 248230--6.86Coromant Capto C8ø 248.00 - 300.00 mmAssembly with adapter. Slide body. Fine boring head, blade holder and counterweight

Loading...

  1. 1

Basic information

Cutting Direction Neutral Processing type Finishing - bore tolerance IT6 Holder: L-dimension OAH = 104.00
Holder: Adjustment angle 92° Cooling lubricant Yes - through center Customs tariff weight unit kg
Tool-side holder size/ Coupling size TC* -11 eClass-5.1 21010901 Holder: Clamping technology Screw clamping system
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff article number 84669360
Customs tariff country of origin DE

Tech Support