Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
82050C4QCC8 |
820100C4QCC8 |
820150C4QCC8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | Holder: F-dimension | |
---|---|---|---|---|---|---|---|
2,645.38 € | 1 | 5 Days | ADJLXRDL = 13.50 mm / OAH = 104.00 mm / OAW = 130.00 mm | 5.86 | WF = 38.50 | ||
2,719.92 € | 1 | 5 Days | ADJLXRDL = 26.00 mm / OAH = 104.00 mm / OAW = 180.00 mm | 7.09 | WF = 51.00 | ||
2,793.00 € | 1 | 5 Days | ADJLXRDL = 51.00 mm / OAH = 104.00 mm / OAW = 230.00 mm | 8.29 | WF = 51.00 |
Loading...
Cutting Direction | Neutral | Overall Length L1 | 150 | Processing type | Interpolation turning - Finishing |
---|---|---|---|---|---|
Cooling lubricant | Yes - through center | Machine-side holder size / Coupling size | Coromant Capto C8 | Customs tariff weight unit | kg |
Tool-side holder size/ Coupling size | Coromant Capto C4 | eClass-5.1 | 21021105 | Type | Adapter with quick-change adapter |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84661038 |
Customs tariff country of origin | DE |