SANDVIK T-Max P Head for Back Boring (570DDUNR8015X)

SANDVIK T-Max P Head for Back Boring 570DDUNR8015X

Product Details:

Manufacturer part number: 570DDUNR8015X

Brand: SANDVIK

Price: 841.85

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 100

Cutting Direction: Right-hand

Shank diameter: 80

Customs tariff — weight: 0.55 kg

Bracket: Indexable insert size: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

570DDUNR8015X

Part Number
570DDUNR8015X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Shank diameter Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Bracket: Indexable insert type Customs tariff — item number Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Coolant Type

841.85 €

1 5 Days 100Right-hand800.551555.00-74.00DN*84661038SL Quick Change – dia. 80.00 mm20DN* -15NoSL Quick Change cutting head

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Bracket: Adjustment angle 93° Customs tariff — weight unit kg
eClass-5.1 21010903 External or internal machining Internal machining Manufacturer SANDVIK Coromant
Bracket: Clamping technology RC clamping Customs tariff — country of origin DE

This page is SANDVIK T-Max P Head for Back Boring, part number 570DDUNR8015X.
You can find the detail information about specifications and dimensions on part number 570DDUNR8015X.

Variation of this product

Part Number
570DDUNL8015X
570DVUNL4016X
570DVUNL8016X
570DVUNR4016X
570DVUNR8016X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Shank diameter Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Bracket: Indexable insert type Customs tariff — item number Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Coolant Type

-

1 5 Days 100Left-hand800.551555.00-74.00DN*84661038SL Quick Change – dia. 80.00 mm20DN* -15NoSL Quick Change cutting head

441.38 €

1 5 Days 56Left-hand400.1931634VN*84661031SL cutting head. ø 40.00 mm34VN* -16YesSL cutting head

841.85 €

1 5 Days 100Left-hand800.1931655.00-74.00VN*84661031SL Quick Change – dia. 80.00 mm20VN* -16NoSL Quick Change cutting head

441.38 €

1 5 Days 56Right-hand400.1931634VN*84661031SL cutting head. ø 40.00 mm34VN* -16YesSL cutting head

841.85 €

1 5 Days 100Right-hand800.1931655.00-74.00VN*84661031SL Quick Change – dia. 80.00 mm20VN* -16NoSL Quick Change cutting head

Tech Support