SANDVIK CoroTurn 111 Boring Bar for Back Boring

SANDVIK CoroTurn 111 Boring Bar for Back Boring
[Specifications]
・Type: Boring bar
・Minimum Machining Diameter:21.59mm
・Cutting Direction: Right-hand
・Overall Length L1: 203.2mm
・Clearance angle: 11º
・eClass-5.1: 21010903

[Features]
・Positive insert shape
・Low cutting forces
・Excellent edge strength
・Screw clamping ensures stability and unobstructed chip flow
・Tools with high pressure coolant
・Insert geometries and grades for all materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A10RSDUPR2EX

Part Number
A10RSDUPR2EX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

194.38 €

1 5 Days

Loading...

  1. 1

Basic information

Minimum Machining Diameter 21.59 Cutting Direction Right-hand Overall Length L1 203.2
Shank diameter 15.88 Customs tariff goods number 84661038 Holder: Entering angle 93°
Customs tariff weight(kg) 0.278 Groove for EasyFix clamping system No Customs tariff weight unit kg
Holder: Insert type DP* Tool-side mount/coupling size DP* -07 02 Holder: F dimension 10.312
Holder: L dimension Variable eClass-5.1 21010903 Coolant Yes
Holder: Clamping technology Screw clamping system Holder: Insert size 07 02 Internal or external machining Boring bar for internal machining
Type Boring bar Manufacturer SANDVIK COROMANT Customs tariff weight per 1
Customs tariff country of origin DE

This page is SANDVIK CoroTurn 111 Boring Bar for Back Boring, part number A10RSDUPR2EX.
You can find the detail information about specifications and dimensions on part number A10RSDUPR2EX.

Tech Support