Manufacturer part number: CU3C1001500C3
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Minimum Machining Diameter: -
Shank diameter: 100
Customs tariff — weight: 90 kg
Bracket: L dimension: 1,500
Tool chuck / socket size: Coromant Capto C3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CU3C1001500C3
Part Number
|
---|
CU3C1001500C3 |
Part Number | Minimum order quantity | Volume Discount | Minimum Machining Diameter | Shank diameter | Customs tariff — weight (kg) | Bracket: L dimension | Tool chuck / socket size | Bracket: Min. hole diameter | |
---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | - | 100 | 90 | 1,500 | Coromant Capto C3 | 120.00 - 150.00 |
Loading...
Cutting Direction | Neutral | Bracket: F dimension | n/a | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 | eClass-5.1 | 21021105 |
Coolant | Yes | Type | Boring bar | External or internal machining | Internal machining |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Cylindrical Shank to Coromant Capto Damped Adaptor, part number CU3C1001500C3.
You can find the detail information about specifications and dimensions on part number CU3C1001500C3.
Part Number |
---|
CU3C1001500C4 |
CU3C801200C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Shank diameter | Customs tariff — weight (kg) | Bracket: L dimension | Tool chuck / socket size | Bracket: Min. hole diameter |
---|---|---|---|---|---|---|---|---|---|---|
15,768.54 € | 1 | 5 Days | 145 | 100 | 90 | 1,500 | Coromant Capto C4 | - | ||
- | 1 | 5 Days | 120 | 80 | 46 | 1,200 | Coromant Capto C3 | - |