Manufacturer part number: 825475TC11
Brand: SANDVIK
Price: 4,869.85 €
Delivery time: 5 Days
Minimum Machining Diameter: 378
Overall Length L1: 119
Shank diameter: 40
Other designs: -
Holder: L-dimension: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
825475TC11
Part Number
|
---|
825475TC11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Other designs | Holder: L-dimension | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Drilling range Dc min - max | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,869.85 € | 1 | 5 Days | 378 | 119 | 40 | - | - | 91° | 11.26 | - | ø 378.00 - 475.00 mm | Assembly with bridge. Slide body. Fine boring head, blade holder and counterweight |
Loading...
Cutting Direction | Neutral | Processing type | Finishing - bore tolerance IT6 | Cooling lubricant | Yes - through center |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Tool-side holder size/ Coupling size | TC* -11 | eClass-5.1 | 21021105 |
Holder: Clamping technology | Screw clamping system | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff article number | 84661038 | Customs tariff country of origin | DE |
This page is SANDVIK CoroBore 825 XL Fine Boring Tool, part number 825475TC11.
You can find the detail information about specifications and dimensions on part number 825475TC11.
Configure
Basic Attributes
Other designs
Holder: L-dimension
Machine-side holder size / Coupling size
Type
Minimum Machining Diameter
Overall Length L1
Shank diameter
Holder: Adjustment angle
Customs tariff weight(kg)
Drilling range Dc min - max
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
825215TC11C6 |
825215TC11C8 |
825265TC11C10 |
825555TC11 |
825795TC11 |
825D215TC11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Other designs | Holder: L-dimension | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Drilling range Dc min - max | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,244.31 € | 1 | 5 Days | 148 | 118 | - | - | - | 91° | 3.67 | Coromant Capto C6 | ø 148.00 - 215.00 mm | Assembly with adapter. Slide body. Fine boring head, blade holder and counterweight | ||
4,301.31 € | 1 | 5 Days | 148 | 130 | - | - | - | 91° | 6.62 | Coromant Capto C8 | ø 148.00 - 215.00 mm | Assembly with adapter. Slide body. Fine boring head, blade holder and counterweight | ||
4,492.77 € | 1 | 5 Days | 198 | 136 | - | - | - | 91° | 9.79 | Coromant Capto C10 | ø 198.00 - 265.00 mm | Assembly with adapter. Slide body. Fine boring head, blade holder and counterweight | ||
4,980.92 € | 1 | 5 Days | 458 | 124 | 40 | - | - | 91° | 13.19 | - | ø 458.00 - 555.00 mm | Assembly with bridge. Slide body. Fine boring head, blade holder and counterweight | ||
7,047.54 € | 1 | 5 Days | 538 | 198 | 40 | - | - | 92° | 25.64 | - | ø 538.00 - 795.00 mm | Assembly with bridge. Bridge extension. Slide body. Fine boring head. Blade holder and counterweight | ||
3,851.15 € | 1 | 5 Days | 148 | 90 | 33 | BD1 = 145.00 mm / ADJLXRDL = 33.50 mm / OAW = 148.00 mm | OAH = 104.00 | 92° | 2.62 | - | ø 148.00 - 215.00 mm | Fine boring tool consisting of adapter. Fine boring head and blade holder |