SANDVIK CoroThread 266 Boring Bar for Thread Turning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
266LKF1616R
266LKF2022
266LKF2022R
266LKF4016
266LKF5016
266LKFD103
266LKFD103R
266LKFD123
266LKFD123R
266LKFD124R
266LKFD163
266LKFD163R
266LKFD164R
266LKFD203
266LKFD204
266LKFD243
266LKFD244
266LKFD323
266LKFD324
266RKF1616R
266RKF2022
266RKF2022R
266RKF4016
266RKF5016
266RKFD103
266RKFD103R
266RKFD123
266RKFD123R
266RKFD124R
266RKFD163
266RKFD163R
266RKFD164R
266RKFD203
266RKFD204
266RKFD243
266RKFD244
266RKFD323
266RKFD324
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Overall Length L1 Shank diameter Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Groove for EasyFix clamping system

-

1 5 Days 20Left-hand125160.181612Yes

-

1 5 Days 25Left-hand250200.62215No

-

1 5 Days 25Left-hand140200.552215Yes

-

1 5 Days 50Left-hand300400.551627No

-

1 5 Days 63Left-hand350500.551635No

-

1 5 Days 20.1Left-hand203.215.880.2761611.989No

-

1 5 Days 20.1Left-hand203.215.880.181611.989Yes

-

1 5 Days 24.9Left-hand25419.050.5971613.995No

-

1 5 Days 24.9Left-hand25419.050.51613.995No

-

1 5 Days 24.994Left-hand25419.050.552215.011Yes

-

1 5 Days 32.004Left-hand304.825.411616.993No

-

1 5 Days 32.004Left-hand304.825.41.021616.993No

-

1 5 Days 32.004Left-hand304.825.412216.993No

-

1 5 Days 40.1Left-hand355.631.7521621.996No

-

1 5 Days 40.132Left-hand355.631.7522221.996No

-

1 5 Days 40.1Left-hand38131.7531627No

-

1 5 Days 40.132Left-hand38131.752.762227No

-

1 5 Days 63Left-hand406.450.812.641635.001No

-

1 5 Days 62.992Left-hand406.450.812.62235.001No

-

1 5 Days 20Right-hand125160.181612No

-

1 5 Days 25Right-hand250200.62215No

-

1 5 Days 25Right-hand140200.552215No

-

1 5 Days 50Right-hand300400.551627No

-

1 5 Days 63Right-hand3505012.71635No

-

1 5 Days 20.1Right-hand203.215.880.2761611.989No

-

1 5 Days 20.1Right-hand203.215.880.181611.989No

-

1 5 Days 24.9Right-hand25419.050.51613.995No

-

1 5 Days 24.9Right-hand25419.050.51613.995No

-

1 5 Days 24.892Right-hand139.719.050.552215.011No

-

1 5 Days 32.004Right-hand304.825.411616.993No

-

1 5 Days 32.004Right-hand304.825.41.021616.993No

-

1 5 Days 32.004Right-hand304.825.412216.993No

-

1 5 Days 40.1Right-hand355.631.7521621.996No

-

1 5 Days 40.132Right-hand355.631.7522221.996No

-

1 5 Days 50Right-hand38138.151627No

-

1 5 Days 50.038Right-hand38138.12.772227No

-

1 5 Days 63Right-hand406.450.812.71635.001No

-

1 5 Days 62.992Right-hand406.450.812.72235.001No

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Bracket: Adjustment angle 90° Customs tariff — weight unit kg
Bracket: Indexable insert type 266* Customs tariff — item number 84661038 Bracket: L dimension Variable
eClass-5.1 21010903 Coolant Yes Type Boring bar
External or internal machining Internal machining Manufacturer SANDVIK Coromant Bracket: Clamping technology Screw clamping system
Customs tariff — country of origin DE

Tech Support