SANDVIK Bolt Pattern to Coroturn SL Adaptor

SANDVIK Bolt Pattern to Coroturn SL Adaptor
[Specifications]
・Type: Adapter
・Cutting Direction: Right-hand
・Shank diameter: 80mm
・Coolant: No
・eClass-5.1: 21010903

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57080200R

Part Number
57080200R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,358.62 €

1 5 Days

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Shank diameter 80 Customs tariff — weight(kg) 2.346
Bracket: F dimension n/a Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 Bracket: L dimension 25 eClass-5.1 21010903
Coolant No Type Adapter External or internal machining Internal machining
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE Bracket: Min. hole diameter n/a

This page is SANDVIK Bolt Pattern to Coroturn SL Adaptor, part number 57080200R.
You can find the detail information about specifications and dimensions on part number 57080200R.

Tech Support