SANDVIK Slide for Duobore

SANDVIK Slide for Duobore
[Specifications]
・Type: Slide for Duobore
・Processing type: Rough machining - bore tolerance IT9
・eClass-5.1: 21021101

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39168A8T16A
39168A8T22A
39168A103213C06B
39168A203813C06B
39168A304716T11B
39168A405624T16B
39168A507026T16B
39168A608430T16B
39168A610130T16B
39168A610141T22B
39168A712540T16B
39168A712540T22B
39168A715040T16B
39168A715040T22B
39168B8S12A
39168B103213C06B
39168B203813C06B
39168B304716C06B
39168B405624S09B
39168B507026S09B
39168B608430S12B
39168B610141S12B
39168B712540S12B
39168B715040S12B
39168D608436S12B
39168D610136S12B
39168D712540S12B
39168D712544S15B
39168D715040S12B
39168D715044S15B
39168F304716TC11B
39168F405624CC12
39168F507026CC12
39168F608430CC12
39168F608436C12B
39168F610130CC12
39168F610136C12B
39168F712540C12B
39168F712540C16B
39168F712540CC12
39168F715040C12B
39168F715040C16B
39168F715040CC12
39168S712548RC16
39168S715048RC16
39168X819045B
39168X823045B
39168X827045B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Holder: Adjustment angle Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Holder: Clamping technology Drilling range Dc min - max Type Holder: WPL type Customs tariff article number Holder: WPL size

365.38 €

1 5 Days 14890°0.173Holder size 8-Screw clamping systemø 148.00 - 270.00 mmBlade holderTC*8466103816

365.38 €

1 5 Days 14890°0.173Holder size 8-Screw clamping systemø 148.00 - 270.00 mmBlade holderTC*8466103822

385.85 €

1 5 Days 2590°0.01Holder size 1CC* -06Screw clamping systemø 25.00 - 32.00 mmBlade holderCC*8466103806 02

385.85 €

1 5 Days 3090°0.02Holder size 2CC* -06Screw clamping systemø 30.00 - 38.00 mmBlade holderCC*8466103806 02

437.00 €

1 5 Days 3790°0.048Holder size 3-Screw clamping systemø 37.00 - 47.00 mmBlade holderTC*8466103811 02

437.00 €

1 5 Days 4690°0.181Holder size 4-Screw clamping systemø 46.00 - 56.00 mmBlade holderTC*8466103816

437.00 €

1 5 Days 5590°0.174Holder size 5-Screw clamping systemø 55.00 - 70.00 mmBlade holderTC*8466103816

483.77 €

1 5 Days 6990°0.25Holder size 6-Screw clamping systemø 69.00 - 84.00 mmBlade holderTC*8466103816

530.54 €

1 5 Days 8390°0.299Holder size 6-Screw clamping systemø 83.00 - 101.00 mmBlade holderTC*8466103816

530.54 €

1 5 Days 8390°0.418Holder size 6-Screw clamping systemø 83.00 - 101.00 mmBlade holderTC*8466103822

530.54 €

1 5 Days 9990°0.181Holder size 7-Screw clamping systemø 99.00 - 125.00 mmBlade holderTC*8466103816

530.54 €

1 5 Days 9990°0.68Holder size 7-Screw clamping systemø 99.00 - 125.00 mmBlade holderTC*8466103822

530.54 €

1 5 Days 12390°0.6Holder size 7-Screw clamping systemø 123.00 - 150.00 mmBlade holderTC*8466103816

530.54 €

1 5 Days 12390°1.006Holder size 7-Screw clamping systemø 123.00 - 150.00 mmBlade holderTC*8466103822

365.38 €

1 5 Days 14875°0.173Holder size 8-Screw clamping systemø 148.00 - 270.00 mmBlade holderSC*8466103812

385.85 €

1 5 Days 2575°0.01Holder size 1CC* -06Screw clamping systemø 25.00 - 32.00 mmBlade holderCC*8466103806 02

385.85 €

1 5 Days 3075°0.02Holder size 2CC* -06Screw clamping systemø 30.00 - 38.00 mmBlade holderCC*8466103806 02

437.00 €

1 5 Days 3775°0.03Holder size 3CC* -06Screw clamping systemø 37.00 - 47.00 mmBlade holderCC*8466103806 02

437.00 €

1 5 Days 4675°0.08Holder size 4-Screw clamping systemø 46.00 - 56.00 mmBlade holderSC*8466103809

437.00 €

1 5 Days 5575°0.174Holder size 5-Screw clamping systemø 55.00 - 70.00 mmBlade holderSC*8466103809

483.77 €

1 5 Days 6975°0.4Holder size 6-Screw clamping systemø 69.00 - 84.00 mmBlade holderSC*8466103812

530.54 €

1 5 Days 8375°0.419Holder size 6-Screw clamping systemø 83.00 - 101.00 mmBlade holderSC*8466103812

530.54 €

1 5 Days 9975°0.68Holder size 7-Screw clamping systemø 99.00 - 125.00 mmBlade holderSC*8466103812

530.54 €

1 5 Days 12375°1.01Holder size 7-Screw clamping systemø 123.00 - 150.00 mmBlade holderSC*8466103812

532.00 €

1 5 Days 6984°0.3Holder size 6-RC clampø 69.00 - 84.00 mmBlade holderSN*8466103812 04

584.62 €

1 5 Days 8384°0.4Holder size 6-RC clampø 83.00 - 101.00 mmBlade holderSN*8466103812 04

584.62 €

1 5 Days 9984°0.485Holder size 7-RC clampø 99.00 - 125.00 mmBlade holderSN*8466103812 04

584.62 €

1 5 Days 9984°0.66Holder size 7SN* -15RC clampø 99.00 - 125.00 mmBlade holderSN*8466103815 06

584.62 €

1 5 Days 12384°0.45Holder size 7-RC clampø 123.00 - 150.00 mmBlade holderSN*8466103812 04

584.62 €

1 5 Days 12384°1.01Holder size 7SN* -15RC clampø 123.00 - 150.00 mmBlade holderSN*8466103815 06

437.00 €

1 5 Days 3790°0.03Holder size 3-Screw clamping systemø 37.00 - 47.00 mmBlade holderTC*8466103811

437.00 €

1 5 Days 46-0.09821-56CC12-C4CC* -12-ø 46.00 - 56.00 mmSlide body-84669360-

437.00 €

1 5 Days 55-0.12821-70CC12-C5CC* -12-ø 55.00 - 70.00 mmSlide body-84669360-

483.77 €

1 5 Days 69-0.21821-84CC12-C6CC* -12-ø 69.00 - 84.00 mmSlide body-84669360-

532.00 €

1 5 Days 6990°0.61Holder size 6CN* -12RC clampø 69.00 - 84.00 mmBlade holderCN*8466103812

530.54 €

1 5 Days 83-0.27821-101CC12-C6CC* -12-ø 83.00 - 101.00 mmSlide body-84669360-

584.62 €

1 5 Days 8390°0.4Holder size 6CN* -12RC clampø 83.00 - 101.00 mmBlade holderCN*8466103812

584.62 €

1 5 Days 9990°0.66Holder size 7CN* -12RC clampø 99.00 - 125.00 mmBlade holderCN*8466103812

584.62 €

1 5 Days 9990°0.21Holder size 7CN* -16RC clampø 99.00 - 125.00 mmBlade holderCN*8466103816

530.54 €

1 5 Days 99-0.5821-125CC12-C8CC* -12-ø 99.00 - 125.00 mmSlide body-84669360-

584.62 €

1 5 Days 12390°1.002Holder size 7CN* -12RC clampø 123.00 - 150.00 mmBlade holderCN*8466103812

584.62 €

1 5 Days 12390°1.006Holder size 7CN* -16RC clampø 123.00 - 150.00 mmBlade holderCN*8466103816

530.54 €

1 5 Days 123-0.65821-150CC12-C8CC* -12-ø 123.00 - 150.00 mmSlide body-84669360-

530.54 €

1 5 Days 99-0.56821-125RC16-C8RC* -16-ø 99.00 - 125.00 mmSlide body-84669360-

530.54 €

1 5 Days 123-0.68821-150RC16-C8RC* -16-ø 123.00 - 150.00 mmSlide body-84669360-

821.38 €

1 5 Days 148-1.03Holder size 8391.68A/B*-8-ø 148.00 - 190.00 mmSlide body-84661038-

821.38 €

1 5 Days 188-1.25Holder size 8391.68A/B*-8-ø 188.00 - 230.00 mmSlide body-84661038-

821.38 €

1 5 Days 228-1.5Holder size 8391.68A/B*-8-ø 228.00 - 270.00 mmSlide body-84661038-

Loading...

  1. 1

Basic information

Processing type Rough machining - bore tolerance IT9 Customs tariff weight unit kg eClass-5.1 21021101
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff country of origin DE

Tech Support