Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
39168F715040C12B
Part Number
|
---|
39168F715040C12B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Holder: Clamping technology | Drilling range Dc min - max | Type | Holder: WPL type | Customs tariff article number | Holder: WPL size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
584.62 € | 1 | Quote | 123 | 90° | 1.002 | Holder size 7 | CN* -12 | RC clamp | ø 123.00 - 150.00 mm | Blade holder | CN* | 84661038 | 12 |
Loading...
Processing type | Rough machining - bore tolerance IT9 | Customs tariff weight unit | kg | eClass-5.1 | 21021101 |
---|---|---|---|---|---|
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Slide for Duobore, part number 39168F715040C12B.
You can find the detail information about specifications and dimensions on part number 39168F715040C12B.
Configure
Basic Attributes
Type
Minimum Machining Diameter
Holder: Adjustment angle
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Tool-side holder size/ Coupling size
Holder: Clamping technology
Drilling range Dc min - max
Type
Holder: WPL type
Customs tariff article number
Holder: WPL size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
39168A405624T16B |
39168A507026T16B |
39168A608430T16B |
39168F715040C16B |
39168F715040CC12 |
39168S712548RC16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Holder: Clamping technology | Drilling range Dc min - max | Type | Holder: WPL type | Customs tariff article number | Holder: WPL size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
437.00 € | 1 | Quote | 46 | 90° | 0.181 | Holder size 4 | - | Screw clamping system | ø 46.00 - 56.00 mm | Blade holder | TC* | 84661038 | 16 | ||
437.00 € | 1 | Quote | 55 | 90° | 0.174 | Holder size 5 | - | Screw clamping system | ø 55.00 - 70.00 mm | Blade holder | TC* | 84661038 | 16 | ||
483.77 € | 1 | Quote | 69 | 90° | 0.25 | Holder size 6 | - | Screw clamping system | ø 69.00 - 84.00 mm | Blade holder | TC* | 84661038 | 16 | ||
584.62 € | 1 | Quote | 123 | 90° | 1.006 | Holder size 7 | CN* -16 | RC clamp | ø 123.00 - 150.00 mm | Blade holder | CN* | 84661038 | 16 | ||
530.54 € | 1 | Quote | 123 | - | 0.65 | 821-150CC12-C8 | CC* -12 | - | ø 123.00 - 150.00 mm | Slide body | - | 84669360 | - | ||
530.54 € | 1 | Quote | 99 | - | 0.56 | 821-125RC16-C8 | RC* -16 | - | ø 99.00 - 125.00 mm | Slide body | - | 84669360 | - |