SANDVIK Slide for Duobore (Part Numbers)

SANDVIK Slide for Duobore
[Specifications]
・Type: Slide for Duobore
・Processing type: Rough machining - bore tolerance IT9
・eClass-5.1: 21021101

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

39168A715040T22B

Part Number
39168A715040T22B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Holder: Adjustment angle Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Holder: Clamping technology Drilling range Dc min - max Type Holder: WPL type Customs tariff article number Holder: WPL size

530.54 €

1 Quote 12390°1.006Holder size 7-Screw clamping systemø 123.00 - 150.00 mmBlade holderTC*8466103822

Loading...

  1. 1

Basic information

Processing type Rough machining - bore tolerance IT9 Customs tariff weight unit kg eClass-5.1 21021101
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff country of origin DE

This page is SANDVIK Slide for Duobore, part number 39168A715040T22B.
You can find the detail information about specifications and dimensions on part number 39168A715040T22B.

Variation of this product

Part Number
39168A405624T16B
39168A507026T16B
39168A608430T16B
39168A8T16A
39168A8T22A
39168B103213C06B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Holder: Adjustment angle Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Holder: Clamping technology Drilling range Dc min - max Type Holder: WPL type Customs tariff article number Holder: WPL size

437.00 €

1 Quote 4690°0.181Holder size 4-Screw clamping systemø 46.00 - 56.00 mmBlade holderTC*8466103816

437.00 €

1 Quote 5590°0.174Holder size 5-Screw clamping systemø 55.00 - 70.00 mmBlade holderTC*8466103816

483.77 €

1 Quote 6990°0.25Holder size 6-Screw clamping systemø 69.00 - 84.00 mmBlade holderTC*8466103816

365.38 €

1 5 Days 14890°0.173Holder size 8-Screw clamping systemø 148.00 - 270.00 mmBlade holderTC*8466103816

365.38 €

1 5 Days 14890°0.173Holder size 8-Screw clamping systemø 148.00 - 270.00 mmBlade holderTC*8466103822

385.85 €

1 Quote 2575°0.01Holder size 1CC* -06Screw clamping systemø 25.00 - 32.00 mmBlade holderCC*8466103806 02

Tech Support