Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
39168D715040S12B
Part Number
|
---|
39168D715040S12B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Holder: Clamping technology | Drilling range Dc min - max | Type | Holder: WPL type | Customs tariff article number | Holder: WPL size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
584.62 € | 1 | Quote | 123 | 84° | 0.45 | Holder size 7 | - | RC clamp | ø 123.00 - 150.00 mm | Blade holder | SN* | 84661038 | 12 04 |
Loading...
Processing type | Rough machining - bore tolerance IT9 | Customs tariff weight unit | kg | eClass-5.1 | 21021101 |
---|---|---|---|---|---|
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Slide for Duobore, part number 39168D715040S12B.
You can find the detail information about specifications and dimensions on part number 39168D715040S12B.
Configure
Basic Attributes
Tool-side holder size/ Coupling size
Type
Minimum Machining Diameter
Holder: Adjustment angle
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Holder: Clamping technology
Drilling range Dc min - max
Type
Holder: WPL type
Customs tariff article number
Holder: WPL size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
39168A405624T16B |
39168A507026T16B |
39168A608430T16B |
39168D715044S15B |
39168F304716TC11B |
39168F405624CC12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Holder: Clamping technology | Drilling range Dc min - max | Type | Holder: WPL type | Customs tariff article number | Holder: WPL size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
437.00 € | 1 | Quote | 46 | 90° | 0.181 | Holder size 4 | - | Screw clamping system | ø 46.00 - 56.00 mm | Blade holder | TC* | 84661038 | 16 | ||
437.00 € | 1 | Quote | 55 | 90° | 0.174 | Holder size 5 | - | Screw clamping system | ø 55.00 - 70.00 mm | Blade holder | TC* | 84661038 | 16 | ||
483.77 € | 1 | Quote | 69 | 90° | 0.25 | Holder size 6 | - | Screw clamping system | ø 69.00 - 84.00 mm | Blade holder | TC* | 84661038 | 16 | ||
584.62 € | 1 | Quote | 123 | 84° | 1.01 | Holder size 7 | SN* -15 | RC clamp | ø 123.00 - 150.00 mm | Blade holder | SN* | 84661038 | 15 06 | ||
437.00 € | 1 | Quote | 37 | 90° | 0.03 | Holder size 3 | - | Screw clamping system | ø 37.00 - 47.00 mm | Blade holder | TC* | 84661038 | 11 | ||
437.00 € | 1 | Quote | 46 | - | 0.09 | 821-56CC12-C4 | CC* -12 | - | ø 46.00 - 56.00 mm | Slide body | - | 84669360 | - |