Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A5703CD322140
Part Number
|
---|
A5703CD322140 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Groove for EasyFix clamping system | Customs tariff — item number | Bracket: L dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,852.92 € | 1 | 5 Days | 61.01 | 526.796 | 40 | 50.8 | 7.7 | n/s | 5.4102 | No | 84669360 | Variable |
Loading...
Cutting Direction | Neutral | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Coolant | Yes | Type | Boring bar |
External or internal machining | Internal machining | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Cylindrical Shank to CoroTurn SL Damped Adaptor, part number A5703CD322140.
You can find the detail information about specifications and dimensions on part number A5703CD322140.
Configure
Basic Attributes
Type
Minimum Machining Diameter
Overall Length L1
Shank diameter
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Groove for EasyFix clamping system
Customs tariff — item number
Bracket: L dimension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
5703C32544CR |
5703C40608CR |
5703C40688CR |
A5703CD322650 |
A5703CD322740 |
A5703CD402640 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Groove for EasyFix clamping system | Customs tariff — item number | Bracket: L dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25,772.77 € | 1 | 5 Days | 40 | 544 | 32 | 4.2 | - | n/a | No | 84669360 | Variable | ||
21,361.85 € | 1 | 5 Days | 50 | 608 | 40 | 6.8 | - | n/a | No | 84669360 | Variable | ||
29,898.69 € | 1 | 5 Days | 50 | 688 | 40 | 7.8 | - | n/a | No | 84669360 | Variable | ||
4,985.31 € | 1 | 5 Days | 59.99 | 671.32 | 50 | 50.8 | 9.7 | n/s | - | No | 84669360 | Variable | ||
4,985.31 € | 1 | 5 Days | 61.01 | 678.942 | 40 | 50.8 | 9.9 | n/s | 5.4102 | No | 84669360 | Variable | ||
3,386.38 € | 1 | 5 Days | 75.01 | 666.496 | 40 | 63.5 | 15.4 | n/s | 11.7602 | No | 84669360 | Variable |